Our Armor™ PowerFlex® 35-series On-Machine™ drives are a new generation of On-Machine motor control that provides integrated Gigabit Dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and hardware and network safety features. It is integrated with Logix and Studio 5000® design software for exceptional performance and ease.
These drives provide an integrated, near-motor, pre-engineered solution designed for harsh environments where reducing installation time and cost are most critical. Armor PowerFlex drives combine an innovated design that will reduce installation cost, installation time and unplanned downtime. It replaces multiple components with one integrated motor control solution.
Overview
- Offers power ratings of 0.75…15kW / 1…20Hp in 480V AC
- Supports three-phase asynchronous motors, permanent magnet motors, and high-efficiency synchronous reluctance motors
- Provides IP66/ Type 4/12 enclosure
- Offers hygienic friendly design
- Uses a resilient, fault tolerant Gigabit EtherNet/IP™ network using built-in device level ring capability
- Reduces installation time and minimizes wiring errors with quick-disconnect cables for all field connections
- Listed for 100Ka SCCR
Armor PowerFlex 35S AC Safety Drives
- Offers hardware and integrated network (CIP Safety) STO and advance safety features [Cheryl, we could link to the CIP safety product and/or capability page if applicable]
Product Selection
Catalog Number | 說明 | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
20P41AB360RA0NNN | PowerFlex DC Drive 230V AC 100 HP | Active | ||
20P41AB218RA0NNN | PowerFlex DC Drive 230V AC 60 HP | Active | ||
20P41AB521RA0NNN | PowerFlex DC Drive 230V AC 150 HP | Active | ||
20P41AD014RA0NNN | PowerFlex 460V AC 7.5 HP DC Drive | Active | ||
20P41AD035RA0NNN | PowerFlex 460V AC 20 HP DC Drive |
|
Active | |
20P41AD412RA0NNN | PowerFlex 460V AC 250 HP DC Drive |
|
Active | |
20P41AD010RA0NNN | PowerFlex 460V AC 5 HP DC Drive | Active | ||
20P41AD1K4RA0NNN | PowerFlex 460V AC 900 HP DC Drive | Active | ||
20P41AD167RA0NNN | PowerFlex 460V AC 100 HP DC Drive |
|
Active |
- Catalog Number
- 20P41AB360RA0NNN
- 說明
- PowerFlex DC Drive 230V AC 100 HP
- Lifecycle
- Active
- Catalog Number
- 20P41AB218RA0NNN
- 說明
- PowerFlex DC Drive 230V AC 60 HP
- Lifecycle
- Active
- Catalog Number
- 20P41AB521RA0NNN
- 說明
- PowerFlex DC Drive 230V AC 150 HP
- Lifecycle
- Active
- Catalog Number
- 20P41AD014RA0NNN
- 說明
- PowerFlex 460V AC 7.5 HP DC Drive
- Lifecycle
- Active
- Catalog Number
- 20P41AD035RA0NNN
- 說明
- PowerFlex 460V AC 20 HP DC Drive
- Best Selling
-
- Lifecycle
- Active
Specifications
- COMING SOON
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Armor PowerFlex AC Drives Specifications Technical Data | 35-TD001 | |
Armor PowerFlex AC Drives User Manual | 35-UM001 - COMING SOON | |
Armor PowerFlex AC Drives CIP Objects and Attributes Reference Data | 35-RD001 - COMING SOON | |
Armor PowerFlex AC Drives Fault Codes Reference Data | 35-RD002 - COMING SOON | |
On-Machine Media for Armor PowerFlex, ArmorStart, and ArmorConnect Products Selection Guide | 280PWR-SG001 |