Our Bulletin 801 General Purpose Limit Switches are ideal for a wide variety of applications. Snap action limit switches have a high snap-through force when the mechanism travels the required distance.
Our Bulletin 802T Direct Opening Action limit switches are used for safety applications per ISO 14119. These limit switches have the same mounting dimensions as other NEMA style limit switches.
Our Bulletin 802X Watertight Limit Switches have internal parts that are protected against splashing or hose-directed water seepage within the limits of the NEMA specified tests for Type 4 watertight enclosures. These switches are not sleet- or ice-proof.