Loading

Process Instrumentation Networks

Our Process Instrumentation Networks provide communication between process instruments and the process control system. We offer integrated PlantPAx™ Distributed Control System support for instruments on HART and the FOUNDATION™ fieldbus. Our Encompass™ Partners provide expanded support for Profibus PA, as well as Modbus and other networks. Endress+Hauser and other partners now offer process instruments that connect to EtherNet/IP™ networks to support this growing trend.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

FOUNDATION Fieldbus

Our PlantPAx™ Distributed Control System provides a single plant-wide control and information platform while the FOUNDATION Fieldbus standard provides the ability to distribute the control architecture throughout your facility. Combine these two powerful technologies to enable integrated, seamless distribution of data and the execution of process control with devices from multiple sources.

Product Details

Main Image

HART Communication Protocol

The HART (Highway Addressable Remote Transducer) protocol is a widely accepted standard for digitally enhanced communication with instrumentation within the process industries.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Process Instrumentation Networks Chevron RightChevron Right