Loading
IO-Link Logo

Smart Devices with IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.

The Value of Smart Devices

You can deliver data from smart devices directly into a control system in a very efficient manner. The flexibility of IO-Link capable devices allows machines to operate more effectively by providing diagnostics and data including detailed machine health status to improve uptime and increase productivity.

The benefits of IO-Link technology include:

  • Reduced inventory and operating costs
  • Increased uptime/productivity
  • Simplified design, installation, setup and maintenance
  • Enhanced flexibility and scalability
Sensors on IO-Link Can Enable the Connected Enterprise
Video Player
Chevron DownChevron Down Chevron DownChevron Down
sensors-on-io-link-enabling-the-connected-enterprise
00:00
00:00
00:00
Use Up/Down Arrow keys to increase or decrease volume.
Video
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.


IO-Link Enabled Devices

IO-Link enabled products offer advanced features and diagnostics that can only be accessed through an IO-Link master module. These field devices act like standard controls when not interfaced to an IO-Link enabled control system, so you can stock the same devices for standard I/O (SIO) applications and IO-Link applications. This simplifies the selection process and reduces stocking costs.

 

Sensors

  • 42AF Long Range General Purpose Sensors
  • 42EF RightSight General Purpose Sensors
  • 42JS and 42JT VisiSight Sensors
  • 45CRM Color Registration Mark Sensors
  • 45DMS Distance Measurement Sensors
  • 45LMS Laser Measurement Sensors
  • 45PLA Polarized Light Array Sensors
  • 46CLR ColorSight True Color Sensors
  • 46DFA DIN Rail Fiber Optic Amplifier
  • 56RF High-frequency Radio Frequency Identification (RFID)
  • 836P Solid-state Pressure Sensors
  • 837T Solid-state Temperature Sensors
  • 871C Mini Tubular Sensors
  • 871FM Mini Flat Pack Sensors
  • 871TM Tubular Stainless Steel Sensors
  • 873P Analog or Discrete Output Ultrasonic Sensors

Output Devices

  • 856T Control Tower Stack Lights
  • 1694 Modular Electronic Circuit Protectors

Masters

  • 1732 ArmorBlock I/O Modules
  • 1734 POINT I/O Modules
Build Smart Machines with ArmorBlock I/O and IO-Link Technology
Main Image
Video
Build Smart Machines with ArmorBlock I/O and IO-Link Technology

Watch this video to see how you can enhance your applications and build smart machines with ArmorBlock® I/O. Gain better flexibility, optimized maintenance and troubleshooting, reduced wiring costs, and enhanced scalability to achieve better performance than before. The On-Machine™ distributed I/O blocks can be used for both standard and safety applications, such as automotive assembly, material handling, packaging, sorting, wood processing, and more. 

Available in the following languages: DE, EN, ES, FR, IT, JA, KO, PT, ZC, ZH

Watch Now

Tools and ResourcesThe following tools and resources are geared to help you identify the right smart device for your application.

Publication Title Language
Smart Sensors with IO-Link Brochure
Smart Sensors Application Scenarios Brochure
Integrated Smart Sensor Solution Quick Reference Guide
English
Smart Machine Integrated Smart Sensor Systems with IO-Link Procurement Specifications
English
Sensor Selection Tool
Main Image
Tools
Sensor Selection Tool

Selecting sensors has never been easier. With this simple set-up you can choose your industry and then funnel down by specific application requirements.

Get Started
Smart Sensors
Smart Sensors
Interactive Brochure
Interactive Brochure
Smart Sensors
Our Smart Sensors are integral components of The Connected Enterprise®. Learn how they can help optimize your manufacturing, production, and maintenance.
Learn More
Smart Devices
assembly line moving pink containers on a plant floor using smart motor control devices
Capability
Smart Devices

Efficient motors drive performance and the impact of motor failure can be significant. With intelligent motor control devices, you can improve productivity and help avoid motor failures with an integrated, data-driven approach.

Explore Our Capabilities
Discover the Value of Industrial Smart Devices
a grey manufacturing line with red lines superimposed, highlighting the connections between the various smart devices and illustrating the flow of data
Overview
Discover the Value of Industrial Smart Devices

Our smart devices are an integrated, scalable solution that offers new efficiencies and reduced total cost of ownership. Smart devices help to improve product quality, reduce downtime, and future-proof your investment in smarter machines to allow smarter manufacturing.

Learn More About Industrial Smart Devices
ArmorBlock I/O Modules
Main Image
Products
ArmorBlock I/O Modules

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened, I/O suitable for on-machine use. These modules are available for DeviceNet® and EtherNet/IP™ networks and are suitable for use in welding applications and end-of-arm robot applications.

Learn More About ArmorBlock I/O
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Smart Devices with IO-Link Technology Chevron RightChevron Right