Our DeviceNet™ networks provide open, device-level control and information networking for simple industrial devices. It supports communication between sensors and actuators and higher-level devices such as programmable controllers and computers. With power and signal in a single cable, it offers simple and cost-effective wiring options.
DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.
We offer a wide variety of DeviceNet™ Connected Products for your applications. Products have either a built-in DeviceNet interface or connect to the DeviceNet network via an optional communication interface module. We continue our investment in DeviceNet through solutions that help make DeviceNet easier to wire, commission, and troubleshoot.
DeviceNet™ Network Media includes thick and thin round or flat cable. Round cable, generally used for trunk cable, is available in bulk spools or pre-molded cordsets or patchcords. KwikLink™ flat media systems provide a simple modular cabling method using a flat four-wire trunk cable with Insulation Displacement Connectors (IDCs) that lessen your installation time and materials cost.