We offer a wide-range of NEMA Industrial Relays designed for heavier-duty applications, large loads and long life to meet your industrial control application needs.
Our Bulletin 700-N Industrial Relays are a low profile, high reliability switching solution. These electrically held relays have manual override capability with easy-to-identify status indication on the highly visible red bar.