Loading

IEC Industrial Control Relays

Relays & Timers
  • General Purpose Relays
  • General Purpose Timing Relays
  • IEC Industrial Relays
  • NEMA Industrial Relays
  • NEMA Industrial Timing Relays
  • Solid-state Relays

We offer a wide-range of IEC industrial control relays designed for heavier-duty applications, large loads and long life to meet your general industrial control needs. Safety IEC control relays are also available.

700-CF IEC Industrial Control Relays
 700-CF IEC Industrial Control Relays
700-CF IEC Industrial Control Relays
These relays provide features required for demanding industrial applications such as mechanically linked contacts, timing options, and long contact life in an IEC design.
Product Details
700-EF Industrial Control Relays
700-EF Industrial Control Relays
700-EF Industrial Control Relays
These relays offer low power consumption and universal wide range coils which enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC.
Product Details
700-K Miniature Industrial Control Relays
700-K Miniature Industrial Control Relays
700-K Miniature Industrial Control Relays
These relays are compact sized and capable of switching low-energy signals.
Product Details
700S-CF IEC Safety Control Relays
700S-CF IEC Safety Control Relays
700S-CF IEC Safety Control Relays
These relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications.
Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Relays and Timers Chevron RightChevron Right
  5. Chevron LeftChevron Left IEC Industrial Control Relays Chevron RightChevron Right