Loading

Relays & Timers

Relays & Timers
  • General Purpose Relays
  • General Purpose Timing Relays
  • IEC Industrial Relays
  • NEMA Industrial Relays
  • NEMA Industrial Timing Relays
  • Solid-state Relays

We offer a broad range of relays and timers worldwide. They are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.


General Purpose Relays

Our general purpose relays offer reliable design, quick replacements and panel space-saving solutions for common relay control applications.

700-HA Tube Base Relays
700-HA Tube Base Relays
700-HA Tube Base Relays
These relays are general purpose relays ideally suited for applications with machine tool, pulp and paper, and transportation OEMs.
Product Details
700-HB Square Base Relays
700-HB Square Base Relays
700-HB Square Base Relays
These relays are designed for HVAC, elevator, and automotive industry applications and offer IEC closed terminal and NEMA open terminal versions.
Product Details
700-HC Miniature Ice Cube Relays
700-HC Miniature Ice Cube Relays
700-HC Miniature Ice Cube Relays
These are 4-pole plug-in relays for your low-energy switching applications.
Product Details
700-HD Flange Mount Square Base Relays
700-HD Flange Mount Square Base Relays
700-HD Flange Mount Square Base Relays
These relays feature blade-style quick connect terminals.
Product Details
700-HF Miniature Square Base Relays
700-HF Miniature Square Base Relays
700-HF Miniature Square Base Relays
These relays are ideal for automotive applications.
Product Details
700-HG Power Relays
700-HG Power Relays
700-HG Power Relays
These relays are suitable for switching DC loads and are available with an optional magnetic blowout for arc suppression, enabling switching of even higher current DC circuits.
Product Details
700-HHF Flange Mount Power Relays
700-HHF Flange Mount Power Relays
700-HHF Flange Mount Power Relays
These relays are small-sized general purpose relays that switch large loads.
Product Details
700-HJ Magnetic-latching Relays
700-HJ Magnetic-latching Relays
700-HJ Magnetic-latching Relays
These relays control lighting loads or continuous duty applications to save energy.
Product Details
700-HK Slim Line Relays
700-HK Slim Line Relays
700-HK Slim Line Relays
These relays are ideal for a variety of high-density isolation and interposing applications.
Product Details
700-HL Terminal Block Style Relays
700-HL Terminal Block Style Relays
700-HL Terminal Block Style Relays
These terminal block relays include a 6.2 mm wide per-pole interface and quick connections help reduce installation costs.
Product Details
700-HP PCB Pin Style
700-HP PCB Pin Style
700-HP PCB Pin Style
Our Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
Product Details
700-HPS PCB Pin Style Safety Relays
700-HPS PCB Pin Style Safety Relays
700-HPS PCB Pin Style Safety Relays
These relays feature mechanically linked contacts that are required for safety circuits as per EN 50205 (Type B).
Product Details
700-HTA Alternating Relays
700-HTA Alternating Relays
700-HTA Alternating Relays
These relays serve as interposing relays between your controller and field devices and lets you select the primary or secondary load or to alternate between the two.
Product Details

General Purpose Timing Relays

Our general purpose electronic timers and counters help increase your flexibility, and reduce maintenance and power costs.

700-FE Economy Timing Relays
700-FE Economy Timing Relays
700-FE Economy Timing Relays
These relays are 17.5 mm wide and have a timing range of 0.05 seconds to 100 hours.
Product Details
700-FS High-performance Relays
700-FS High-performance Relays
700-FS High-performance Relays
These relays have a 22.5 mm space-saving design and a timing range of 0.05 seconds to 300 hours.
Product Details
700-HLF Terminal Block Timing Relays
700-HLF Terminal Block Timing Relays
700-HLF Terminal Block Timing Relays
These relays are relay- and socket-assembled modules for high-density applications.
Product Details
700-HNC Miniature Timing Relays
700-HNC Miniature Timing Relays
700-HNC Miniature Timing Relays
These relays are some of the smallest timing relays available. They require only 26 mm (1.02 in.) on a DIN Rail, with a socket.
Product Details
700-HNK Ultra-slim Timing Relays
700-HNK Ultra-slim Timing Relays
700-HNK Ultra-slim Timing Relays
These relays are some of the smallest plug-in relays on the market. They require only 15.6 mm (5/8 in.) DIN Rail space in a socket.
Product Details
700-HR Dial Type Timing Relays
700-HR Dial Type Timing Relays
700-HR Dial Type Timing Relays
These relays are plug-in socket-mounted timing relays. They are easy to set, and can be panel- or DIN rail-mounted.
Product Details
700-HT Tube Base Timing Relays
700-HT Tube Base Timing Relays
700-HT Tube Base Timing Relays
These relays are best for general purpose applications and mount on tube-type bases.
Product Details
700-HV Repeat Cycle Timing Relays
700-HV Repeat Cycle Timing Relays
700-HV Repeat Cycle Timing Relays
These relays provide cycled on-off switching when a signal is applied. The on and off intervals are independently adjustable.
Product Details
700-HX Multifunction Digital
700-HX Multifunction Digital
700-HX Multifunction Digital
These relays use a highly visible negative transmissive status indicator display to increase readability and offer two additional modes for application flexibility.
Product Details

IEC Industrial Control Relays

We offer a wide-range of IEC industrial control relays designed for heavier-duty applications, large loads and long life to meet your general industrial control needs. Safety IEC control relays are also available.

700-CF IEC Industrial Control Relays
 700-CF IEC Industrial Control Relays
700-CF IEC Industrial Control Relays
These relays provide features required for demanding industrial applications such as mechanically linked contacts, timing options, and long contact life in an IEC design.
Product Details
700-EF Industrial Control Relays
700-EF Industrial Control Relays
700-EF Industrial Control Relays
These relays offer low power consumption and universal wide range coils which enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC.
Product Details
700-K Miniature Industrial Control Relays
700-K Miniature Industrial Control Relays
700-K Miniature Industrial Control Relays
These relays are compact sized and capable of switching low-energy signals.
Product Details
700S-CF IEC Safety Control Relays
700S-CF IEC Safety Control Relays
700S-CF IEC Safety Control Relays
These relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications.
Product Details

NEMA Industrial Control Relays

We offer a wide-range of NEMA industrial control relays designed for heavier-duty applications, large loads and long life to meet your industrial control application needs.

700-P Heavy-Duty Relays
700-P Heavy-Duty Relays
700-P Heavy-Duty Relays
Product Details
700S Heavy-Duty Safety Control Relays
700S Heavy-Duty Safety Control Relays
700S Heavy-Duty Safety Control Relays
Product Details
700-R Sealed Switch Relays
700-R Sealed Switch Relays
700-R Sealed Switch Relays
Product Details
700-N Low Profile Industrial Relays
700-N Low Profile Industrial Relays
700-N Low Profile Industrial Relays
Our Bulletin 700-N Industrial Relays are a low profile, high reliability switching solution. These electrically held relays have manual override capability with easy-to-identify status indication on the highly visible red bar.
Product Details

NEMA Industrial Timing Relays

Our industrial timing relays are designed to NEMA standards. These relays are available in both solid-state and pneumatic timing versions.

700-PS NEMA Solid-state Adjustable Timing Relays
700-PS NEMA Solid-state Adjustable Timing Relays
700-PS NEMA Solid-state Adjustable Timing Relays
These relays can be mounted on 4-pole and 2-pole relays. Using an adapter plate, you can also mount it for standalone use.
Product Details
700-RTC NEMA Solid-state Fixed Timing Relays
700-RTC NEMA Solid-state Fixed Timing Relays
700-RTC NEMA Solid-state Fixed Timing Relays
These relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided.
Product Details

Solid-state Relays

Our solid-state relays provide no moving parts or contacts that can wear out, and they are compatible with industrial controllers such as PLCs and temperature controllers.

700-SA Tube Base Solid-state Relays
700-SA Tube Base Solid-state Relays
700-SA Tube Base Solid-state Relays
These relays are rated to 5 A load output current.
Product Details
700-SC Ice Cube Solid-state Relays
700-SC Ice Cube Solid-state Relays
700-SC Ice Cube Solid-state Relays
These relays are miniature, socketed relays rated to 3 A load output current.
Product Details
700-SF Square Base Solid-state Relays
700-SF Square Base Solid-state Relays
700-SF Square Base Solid-state Relays
These relays are 3 A rated solid-state relays compatible with HN116 sockets.
Product Details
700-SH Hockey Puck Style Solid-state Relays
700-SH Hockey Puck Style Solid-state Relays
700-SH Hockey Puck Style Solid-state Relays
These relays can handle up to a 40 A continuous resistive load with heat sink in a hockey-puck shaped package.
Product Details
700-SK Slim Line Solid-state Relays
700-SK Slim Line Solid-state Relays
700-SK Slim Line Solid-state Relays
These relays are compatible with HN121 or HN122 sockets and up to 2 A current ratings.
Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Relays and Timers Chevron RightChevron Right