Loading

Trapped Key Interlock Switches

Our Trapped Key Interlock Switches can be configured to ensure that a predetermined sequence of events takes place or that hazards have been reduced before operators become exposed to them.
Safety Products
      • 綜覽
      • ControlLogix 5580 Controllers
      • ControlLogix 5570 Controllers
      • CompactLogix 5380 Controllers
      • CompactLogix 5370 Controllers
      • SmartGuard 600 Safety Controllers
    • 綜覽
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
      • 綜覽
      • Compact 5000 I/O Modules
      • FLEX 5000 I/O Modules
      • 1756 ControlLogix Chassis-based Modules
      • ArmorBlock Guard I/O Modules
      • CompactBlock Guard I/O Modules
      • POINT Guard I/O Modules
    • 綜覽
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
      • 綜覽
      • PowerFlex 70 AC
      • PowerFlex 525 AC
      • PowerFlex 527 AC
      • PowerFlex 700S AC
      • PowerFlex 753 AC
      • PowerFlex 755AC
    • 綜覽
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
      • PowerFlex 7000 with ArcShield Technology
      • Safety Motion Control
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
      • 綜覽
      • Absolute Encoder on EtherNet/IP
      • Kinetix 300 EtherNet/IP Indexing Servo Drives
      • Kinetix 350 Single-axis EtherNet/IP Servo Drives
      • Kinetix 5100 Servo Drives
      • Kinetix 5300 Servo Drives
      • Kinetix 5500 EtherNet/IP Servo Drives
    • 綜覽
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
      • Kinetix 5700 EtherNet/IP Servo Drives
      • Kinetix 6000 Multi-axis Servo Drives
      • Kinetix 6200 Safe-speed Modular Servo Drives
      • Kinetix 6500 EtherNet/IP Servo Drives
      • Kinetix 7000 High-power Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
      • 綜覽
      • Low Voltage MCC with ArcShield
      • Medium Voltage MCC with ArcShield
    • 綜覽
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
      • 綜覽
      • Light Curtain Safety Devices
      • 442L SafeZone Safety Laser Scanners
      • 442L Safety Camera
      • 440F MatGuard
      • 440F Safedge Profiles
    • 綜覽
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 440F MatGuard
    • 440F Safedge Profiles
      • 綜覽
      • 440C-CR30
      • Guardmaster Safety Relays
      • Specialty Safety Relays
      • Safety Control Relays
      • Single Function Delayed
    • 綜覽
    • 440C-CR30
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Single Function Delayed
      • 綜覽
      • Guard Locking Switches
      • Hinged Interlock Switches
      • Non-contact Interlock Switches
      • Tongue Interlock Switches
      • Trapped Key Interlock Switches
      • Safety Limit Switches
    • 綜覽
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
      • Hazardous Location Switches
    • Hazardous Location Switches
Main Image

Access & Chains Trapped Key Interlock Switches

Our Access/Chains Trapped Key Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock. These stainless steel access interlocks provide a rugged, industrial grade method of helping prevent access through gates. They are actuated by either a lever or a rod that is connected to chain.

Product Details

Main Image

Trapped Key Bolt Interlock Switches

Our Trapped Key Bolt Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock. These stainless steel bolt interlocks provide a rugged, industrial grade method of helping prevent access through gates. With these bolt interlocks, there is no need to run power wires to the gate. These bolt interlocks are available in mechanical, electrical and solenoid switch types.

Product Details

Main Image

Trapped Key Switch with Electronic Timed-delay

Our Electronic Timed-delay Unit Trapped Key Interlock Switches are used in applications that require an elapsed time to occur before allowing access to a hazardous area. This interlock switch uses a SI Guardmaster® safety relay in combination with an EMD Guardmaster safety relay to execute the timing sequence. Turning a non-removable key initiates the timer. When the EMD times out, its output energizes an internal solenoid which then allows the removal of either one or two trapped keys.

Product Details

 B-8.6

Trapped Key Switchgear Adaptors

Our Trapped Key Switchgear Adaptor is used to interlock preparatory switch gear applications or other host equipment such as spool valves. Power is isolated and locked off when the key is rotated and removed. The key can then be used in the next sequence of operation.

Product Details

Main Image

Trapped Key Stopped Motion Unit

Our Prosafe® Stopped Motion Unit (SMU) is used in applications that require the detection of stopped motion of mechanical parts of a machine. The SMU uses inductive proximity sensors to detect motion and the CU2 control unit to monitor the sensors.

Product Details

Main Image

Trapped Key Solenoid Release Unit

Our Trapped Key Solenoid Release Unit electrically isolates machinery to improve access safety. The unit consists of a rotary power switch and a solenoid. The trapped key can be removed once an external signal is given to its internal solenoid locking mechanism. An indicator light on the solenoid release unit shows when the trapped key can be removed—that is, when power is applied to the solenoid. The solenoid signal only needs to be present when key removal is necessary.

Product Details

Main Image

Slamlock Trapped Key Interlock Switches

Our Slamlock™ Trapped Key Interlock Switches combine the features of trapped keys with tongue actuated interlocks. When the actuator is inserted into the interlock (guard closed), the trapped key can be rotated and removed. With the key free, the actuator cannot be removed. This locks the guard door. The trapped key must be re-inserted and rotated 90° to unlock the guard door.  Slamlock Interlock Switches are available in mechanical, electrical, and solenoid versions.

Product Details

Main Image

Rotary Trapped Key Interlock Switches

Our Rotary Trapped Key Interlock Switches are used for electrical isolation of machinery to improve safe access and also as teach boxes in robot cells. Once the power has been turned off, the key can be withdrawn and used in the next sequence of operation such as unlocking an access hatch or allowing valves to be operated. The rotary switch can be mounted in a panel or purchased in an enclosure.

Product Details

 B-8.6

Miniature Valve Trapped Key Interlock Switches

Our Miniature Valve Trapped Key Interlock Switches are an ideal solution for applications where space is at a premium. Features include locked open or locked closed options.

Product Details

Main Image

Trapped Key Interlock Exchange Unit Switch

Our Exchange Units for Trapped Key Interlock Switches are used in an interlocking sequence to link together other devices in the Prosafe® range. These units cater to more complex operating sequences.

Product Details
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
  4. Chevron LeftChevron Left Saf... Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Safety Interlock Switches Chevron RightChevron Right
  7. Chevron LeftChevron Left Trapped Key Interlock Switches Chevron RightChevron Right