Loading

Guard Locking Switches

Our Guard Locking Switches protect hazardous areas where a danger is not immediately removed after a stop request. On many machines, removing power to the motor or actuator will not immediately stop the dangerous motion. Typical applications are high inertia rotating machines, fast rotating machines, and machines where high pressure needs to be released from pneumatic valves.
Safety Products
      • 綜覽
      • ControlLogix 5580 Controllers
      • ControlLogix 5570 Controllers
      • CompactLogix 5380 Controllers
      • CompactLogix 5370 Controllers
      • SmartGuard 600 Safety Controllers
    • 綜覽
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
      • 綜覽
      • Compact 5000 I/O Modules
      • FLEX 5000 I/O Modules
      • 1756 ControlLogix Chassis-based Modules
      • ArmorBlock Guard I/O Modules
      • CompactBlock Guard I/O Modules
      • POINT Guard I/O Modules
    • 綜覽
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
      • 綜覽
      • PowerFlex 70 AC
      • PowerFlex 525 AC
      • PowerFlex 527 AC
      • PowerFlex 700S AC
      • PowerFlex 753 AC
      • PowerFlex 755AC
    • 綜覽
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
      • PowerFlex 7000 with ArcShield Technology
      • Safety Motion Control
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
      • 綜覽
      • Absolute Encoder on EtherNet/IP
      • Kinetix 300 EtherNet/IP Indexing Servo Drives
      • Kinetix 350 Single-axis EtherNet/IP Servo Drives
      • Kinetix 5100 Servo Drives
      • Kinetix 5300 Servo Drives
      • Kinetix 5500 EtherNet/IP Servo Drives
    • 綜覽
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
      • Kinetix 5700 EtherNet/IP Servo Drives
      • Kinetix 6000 Multi-axis Servo Drives
      • Kinetix 6200 Safe-speed Modular Servo Drives
      • Kinetix 6500 EtherNet/IP Servo Drives
      • Kinetix 7000 High-power Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
      • 綜覽
      • Low Voltage MCC with ArcShield
      • Medium Voltage MCC with ArcShield
    • 綜覽
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
      • 綜覽
      • Light Curtain Safety Devices
      • 442L SafeZone Safety Laser Scanners
      • 442L Safety Camera
      • 440F MatGuard
      • 440F Safedge Profiles
    • 綜覽
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 440F MatGuard
    • 440F Safedge Profiles
      • 綜覽
      • 440C-CR30
      • Guardmaster Safety Relays
      • Specialty Safety Relays
      • Safety Control Relays
      • Single Function Delayed
    • 綜覽
    • 440C-CR30
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Single Function Delayed
      • 綜覽
      • Guard Locking Switches
      • Hinged Interlock Switches
      • Non-contact Interlock Switches
      • Tongue Interlock Switches
      • Trapped Key Interlock Switches
      • Safety Limit Switches
    • 綜覽
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
      • Hazardous Location Switches
    • Hazardous Location Switches
Main Image

Atlas 5 Guard Locking Switches

Our Atlas™ 5 Guard Locking Switch is a positive-mode, tongue-operated interlock switch. It locks a machine guard closed until power is isolated then keeps the power isolated while the guard is open. With two safety (N.C.) contacts and two auxiliary (N.O.) contacts, the Atlas 5 switch is ideal for PLC-controlled machines.

Product Details

Main Image

Multifunctional Access Box

Our Guardmaster® 442G Multifunctional Access Box is a unique combination of guard locking and access control. This integrated safeguarding solution is ideal for full body applications where guard doors require a higher holding force, a greater tolerance to guard door misalignment and a means for exiting the safeguarded area in an emergency. A choice of operator controls and other options offer flexibility to meet a variety of applications.

Product Details

Main Image

TLS-Z GD2 Guard Locking Switches

Our TLS-Z GD2 Guard Locking Switch is an interlock switch that has a uniquely coded RFID door sensor with inductive door position sensing technology. This switch can detect if an actuator key breaks or becomes separated from its door mounted position. Built with the same solid-state technology as the TLS GD2, this switch supports the highest level of safety – Performance Level “e” (Ple) to EN ISO 13849-1.

Product Details

Main Image

TLS-GD2 Guard Locking Switches

Our TLS-GD2 Guard Locking Switch is a positive-mode, tongue-operated interlock switch. It locks a machine guard closed until power is isolated then keeps the power isolated while the guard is open. The TLS-GD2 has three safety (N.C.) contacts and two auxiliary (N.O.) contacts.

 

 

Product Details

Main Image

440G-MZ Guard Locking Switch

Our Bulletin 440G-MZ Guard Locking Switches help protect personnel and are suitable for many types of guard doors, including full-sized guard doors. These switches allow whole body access to the safeguarded area, where a high holding force and a wide tolerance to guard misalignment are commonly required. Our 440G-MZ has embedded GuardLink® technology which makes it a smart device and enables premier integration.

Product Details

Main Image

440G-MT Guard Locking Solenoid Switches

Our 440G-MT solenoid switch is a positive-mode, tongue-operated guard locking interlock switch that locks a machine guard closed until power is isolated while the guard is open. The guard may only be opened when a signal is applied to the internal solenoid which releases the lock mechanism.

Product Details

Main Image

440G-LZ Guard Locking Switches

Our 440G-LZ Guard Locking Switch is designed for partial body access guard doors. This switch combines microprocessor technology with an RFID coded actuator, and it features a locking bolt drive mechanism that locks only when the correct actuator is detected. With this functionality, the switch is TÜV certified to Ple, Cat. 4 (EN/ISO 13849-1) which is the highest level of safety for guard door position and lock monitoring.

Product Details

Main Image

440G-EZ Electromagnetic Interlocking Switch

Our Bulletin 440G-EZ Interlocking switch is designed to enhance machine safety as well as reliably help protect a working process from unplanned downtime, which will help improve productivity and increase efficiency. This safety switch combines a Power to Lock (PTL) magnetic locking function with a 500 N holding force and generous 5 mm tolerance to misalignment.

Product Details
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
  4. Chevron LeftChevron Left Saf... Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Safety Interlock Switches Chevron RightChevron Right
  7. Chevron LeftChevron Left Guard Locking Switches Chevron RightChevron Right