Loading

Specialty Operators

Our specialty operators include status indicators, small pilot lights, and push buttons. We offer 12, 18, and 22 mm status indicators for commercial grade and light industrial applications. Our small pilot lights and specialty push buttons are designed for heavy-duty applications and hazardous locations.
Push Buttons & Signaling Devices
      • 綜覽
      • 800T/H NEMA
      • Back of Panel Components
      • Assembled Operator Stations
    • 綜覽
    • 800T/H NEMA
    • Back of Panel Components
    • Assembled Operator Stations
      • 綜覽
      • 800F Round
      • 800 FC Pendant Stations
      • 800 FD Monolithic
      • 800MB/MR
      • 800F 90 mm Enclosed
      • Back of Panel Components
    • 綜覽
    • 800F Round
    • 800 FC Pendant Stations
    • 800 FD Monolithic
    • 800MB/MR
    • 800F 90 mm Enclosed
    • Back of Panel Components
      • 綜覽
      • 440J Grip Switches
      • Cable Pull Switches
    • 綜覽
    • 440J Grip Switches
    • Cable Pull Switches
      • 綜覽
      • 800R HazLoc
      • 800H Type 7 & 9 HazLoc
      • 800G HazLoc
    • 綜覽
    • 800R HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800G HazLoc
      • 綜覽
      • 800B
      • 800K Piezoelectric
      • 800L Indicator Lights
      • 800P Touch/Palm
      • 800T 18 mm Pilot Lights
      • 800Z Touch/Palm
    • 綜覽
    • 800B
    • 800K Piezoelectric
    • 800L Indicator Lights
    • 800P Touch/Palm
    • 800T 18 mm Pilot Lights
    • 800Z Touch/Palm
      • 綜覽
      • 855H General Purpose
      • 855H High Performance
      • 855H Recordable Horns
      • 855P Panel Mount Signaling Alarms
      • 855X HazLoc Horns & Beacons
    • 綜覽
    • 855H General Purpose
    • 855H High Performance
    • 855H Recordable Horns
    • 855P Panel Mount Signaling Alarms
    • 855X HazLoc Horns & Beacons
      • 綜覽
      • 854 J/K Control Tower Stack Lights
      • 855 Control Tower Stack LIghts
      • 855B Mini Square Beacons
      • 855 Round Beacons
      • 855L Panel Light Bars
      • 855W Wall Mount Signal Lights
    • 綜覽
    • 854 J/K Control Tower Stack Lights
    • 855 Control Tower Stack LIghts
    • 855B Mini Square Beacons
    • 855 Round Beacons
    • 855L Panel Light Bars
    • 855W Wall Mount Signal Lights
      • 856T Control Tower Stack Lights
    • 856T Control Tower Stack Lights
Main Image

800B IEC 16 mm Operators

Our Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design. These operators are excellent for applications with limited panel space or a small footprint. They are made of corrosion-proof plastic to ensure long push button life.

Product Details

Main Image

800Z Zero-Force Touch Buttons

Our Bulletin 800Z Zero-Force Touch Buttons™ are designed for machine control systems that require the use of two hands. An interlinked sensor surface weaves two capacitive sensors in offset planes for superior product sensitivity. When you touch the surface of the switch, you initiate an output. Our buttons can detect a hand through most industrial gloves. The contour of the touch buttons easily conforms to the shape of the hand while helping prevent defeatability when two-hand control is needed.

Product Details

Main Image

800T 18 mm Pilot Lights

Our Bulletin 800T 18 mm Pilot Lights are a line of small, heavy-duty pilot lights. If you need a small yet strong pilot light series, we have the solution for you.

Product Details

Main Image

800P Touch/Palm Operators

Our Bulletin 800P Touch/Palm Operators are made for applications requiring electromechanical operation for safety, resistance to RFI, and an ergonomically sensitive design to reduce risk factors associated with cumulative trauma disorders. These units, with articulated operation, offer reduced operating force over standard drive units by permitting the button head to tilt for added comfort and mechanical advantage.

Product Details

Main Image

800L Indicator Lights

Our Bulletin 800L Indicator Lights are ideal for commercial-grade and light-industrial applications. Available with lighted, strobe, or incandescent illumination, the Bulletin 800L line is perfect for high volume OEMs, panel builders, and contractors.

Product Details

Main Image

800K Piezoelectric Push Buttons

Our Bulletin 800K Piezoelectric Push Buttons are available in 22.5 and 30.5 mm sizes. These push buttons use a potted piezoelectric circuit in an SAE grade 316 stainless-steel body to achieve an IP69K rating. The piezoelectric circuit detects pressure on the surface of the button to provide a momentary actuation signal with no moving parts.
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
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Specialty Operators Chevron RightChevron Right