Loading

Audible Devices

Audible Devices include general and high-performance electronic horns, panel mount signaling alarms, and hazardous location horns and beacons.
Push Buttons & Signaling Devices
      • 綜覽
      • 800T/H NEMA
      • Back of Panel Components
      • Assembled Operator Stations
    • 綜覽
    • 800T/H NEMA
    • Back of Panel Components
    • Assembled Operator Stations
      • 綜覽
      • 800F Round
      • 800 FC Pendant Stations
      • 800 FD Monolithic
      • 800MB/MR
      • 800F 90 mm Enclosed
      • Back of Panel Components
    • 綜覽
    • 800F Round
    • 800 FC Pendant Stations
    • 800 FD Monolithic
    • 800MB/MR
    • 800F 90 mm Enclosed
    • Back of Panel Components
      • 綜覽
      • 440J Grip Switches
      • Cable Pull Switches
    • 綜覽
    • 440J Grip Switches
    • Cable Pull Switches
      • 綜覽
      • 800R HazLoc
      • 800H Type 7 & 9 HazLoc
      • 800G HazLoc
    • 綜覽
    • 800R HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800G HazLoc
      • 綜覽
      • 800B
      • 800K Piezoelectric
      • 800L Indicator Lights
      • 800P Touch/Palm
      • 800T 18 mm Pilot Lights
      • 800Z Touch/Palm
    • 綜覽
    • 800B
    • 800K Piezoelectric
    • 800L Indicator Lights
    • 800P Touch/Palm
    • 800T 18 mm Pilot Lights
    • 800Z Touch/Palm
      • 綜覽
      • 855H General Purpose
      • 855H High Performance
      • 855H Recordable Horns
      • 855P Panel Mount Signaling Alarms
      • 855X HazLoc Horns & Beacons
    • 綜覽
    • 855H General Purpose
    • 855H High Performance
    • 855H Recordable Horns
    • 855P Panel Mount Signaling Alarms
    • 855X HazLoc Horns & Beacons
      • 綜覽
      • 854 J/K Control Tower Stack Lights
      • 855 Control Tower Stack LIghts
      • 855B Mini Square Beacons
      • 855 Round Beacons
      • 855L Panel Light Bars
      • 855W Wall Mount Signal Lights
    • 綜覽
    • 854 J/K Control Tower Stack Lights
    • 855 Control Tower Stack LIghts
    • 855B Mini Square Beacons
    • 855 Round Beacons
    • 855L Panel Light Bars
    • 855W Wall Mount Signal Lights
      • 856T Control Tower Stack Lights
    • 856T Control Tower Stack Lights
Main Image

General Purpose Electronic Horns

Our Bulletin 855H General Purpose Electronic Horns produce a sound output of 108 dB (A) maximum, which is suitable for most mid-range industrial and institutional, single-status signaling applications. The enhanced version produces sound output of 113 dB (A) max. Our horns have multi-tone and volume control capabilities. You can retrofit the horns directly into most machine panel cutouts or mount them into traditional 4-inch electrical backboxes.

Product Details

Main Image

Hazardous Location Signaling Devices

Our Bulletin 855X Hazardous Location Signaling Devices are designed to alert you to critical equipment and system needs on the plant floor. These alarms are available in a wide variety of light and sound functions, sizes, colors, voltages, and mounting options. These devices are also triple certified to meet hazardous location global standards.

Product Details

BK04023

Panel Mount Signaling Alarms

Our Bulletin 855P Panel Mount Signaling Alarms include sounders, LED beacons, Xenon strobes, and sounders with LED combination, as well as dual-circuit alarms. These alarms significantly reduce panel space requirements and installation time. Our panel-mount alarms are rear-securing and finger-safe, adding a high-level of environmental integrity to your panel.

Product Details

Main Image

Recordable Horns

Our Bulletin 855H Recordable Horns allow you to download melodies or customized tones from any analog device (such as a PC, MP3 player, etc.). You can also record voice by speaking directly into the unit via an on-board microphone; you don't need to purchase additional recording hardware or equipment. 

Product Details

Main Image

High Performance Electronic Horns

Our Bulletins 855H and 855HM High Performance Electronic Horns are available as standalone electronic horns or with beacon. They are available in plastic or marine-grade aluminum housing.
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
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Audible Signaling Devices Chevron RightChevron Right