Loading

NEMA Terminal Blocks

Connection Devices
  • I/O Wiring and Conversion Systems
      • Overview
      • AC Micro
      • DC Micro (M12)
      • DIN Valve
      • EAC Micro
      • IDC Connection Devices
      • M23
    • Overview
    • AC Micro
    • DC Micro (M12)
    • DIN Valve
    • EAC Micro
    • IDC Connection Devices
    • M23
      • Mini Connection Devices
      • Mini Plus
      • Pico (M8)
    • Mini Connection Devices
    • Mini Plus
    • Pico (M8)
      • Overview
      • ControlNet Devices
      • DeviceNet
      • EtherNet
      • USB Cables
    • Overview
    • ControlNet Devices
    • DeviceNet
    • EtherNet
    • USB Cables
      • Overview
      • Auxiliary Power
      • Control Power
      • Three-phase Power
    • Overview
    • Auxiliary Power
    • Control Power
    • Three-phase Power
  • Safety Connection Systems
      • Overview
      • Push-in IEC
      • Screw-type
      • Spring-type
      • NEMA
      • Finger Safe
      • 1492 Panel Mount
    • Overview
    • Push-in IEC
    • Screw-type
    • Spring-type
    • NEMA
    • Finger Safe
    • 1492 Panel Mount
      • Power
      • Marking Systems
    • Power
    • Marking Systems

Our NEMA Terminal Blocks offer easy wiring with standard size screwdrivers, easy visual verification of proper wire position and easy marking. Most of our NEMA blocks are available pre-assembled on a breakaway-mounting channel, complete with one end anchor, retaining clip and one end barrier. We offer four types of NEMA Terminal Blocks: open construction, voltage-indicating, fuse, and isolation switch.

Main Image

Fuse Terminal Blocks

Our Bulletin 1492 Fuse Terminal Blocks provide a simple way to add overcurrent protection into a circuit. The status indicator lights when the fuse is blown, helping to speed troubleshooting. The GMT-type fuse block has a visual alarm flag that also acts as an output contact for an electrical signal when the fuse is blown.

Product Details

Main Image

NEMA Voltage-indicating Terminal Blocks

Our Bulletin 1492 NEMA Voltage-indicating Terminal Blocks provide visual voltage indication across the upper and lower terminals.

Product Details

Main Image

Open Construction Terminal Blocks

Our Bulletin 1492 Open Construction Terminal Blocks (Styles C and F) provide visual verification that the wire is properly positioned in the clamping area. You can use a standard screwdriver for wiring the blocks. Styles C and F blocks mount more securely on Allen‑Bradley® rail; some also mount on DIN rail. Several Style C blocks accept snap-on markers for marking long wire identifications.

Product Details

Main Image

Isolation Switch Terminal Blocks

Our Bulletin 1492 Isolation Switch Terminal Blocks provide positive electrical circuit isolation. They are available in open and high-density styles.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Terminal Blocks Chevron RightChevron Right
  6. Chevron LeftChevron Left NEMA Terminal Blocks Chevron RightChevron Right