Our ControlNet™ Network Media and connection devices provide flexibility when designing your network. ControlNet coax cable is a low-loss, RG-6 quad-shield coaxial cable for typical installations. ControlNet fiber media lets you extend a segment of your network, provides immunity to electromagnetic interference (EMI), and allows installation in a hazardous location. We offer a variety of connectors, taps, terminators, repeaters, and tools for coax and fiber systems. Choose the cable type based on the application and or environment where your system is being installed.
Popular Resources/Quicklinks
Overview
- Available in high-flex and standard polyvinylchloride (PVC)
- Includes 200 micron cable
- Available in 10, 20, 30, 60, 100 and 300 m lengths
- Use with the 1786-RPFS repeater
- Use a repeater adapter to supply a maximum of 1.6 A @ 5V DC of current to power the repeater modules
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
1787-PLUG10R | DNet Open Style 10 Position Connector | Active | ||
1784-PCD1 | DeviceNet Comms Cable for 1784-PCD Card | Active | ||
1787-USADPTR | U.S. P/S ADAPTER FOR 1770-KFD | Active | ||
1783-ETAP1F | 3-PORT ENET/IP TAP - 2 TP/1 FIBER |
|
Active | |
1783-ETAP | 3 Port EtherNet/IP Tap |
|
Active | |
1783-ETAPK | Active | |||
9300-ENA | Active | |||
1783-ETAP2FK | Active | |||
1783-ETAP1FK | Active |
- Catalog Number
- 1787-PLUG10R
- Description
- DNet Open Style 10 Position Connector
- Lifecycle
- Active
- Catalog Number
- 1784-PCD1
- Description
- DeviceNet Comms Cable for 1784-PCD Card
- Lifecycle
- Active
- Catalog Number
- 1787-USADPTR
- Description
- U.S. P/S ADAPTER FOR 1770-KFD
- Lifecycle
- Active
- Catalog Number
- 1783-ETAP1F
- Description
- 3-PORT ENET/IP TAP - 2 TP/1 FIBER
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 1783-ETAP
- Description
- 3 Port EtherNet/IP Tap
- Best Selling
-
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
ControlNet Media Technical Data | 1786-TD007 | |
ControlNet Coax Media Planning and Installation Guide | CNET-IN002 | |
ControlNet Ex Media Planning and Installation Guide | CNET-IN003 | |
ControlNet Fiber Media Planning and Installation Guide | CNET-IN001 | |
ControlNet IP67 Tap and Cable Assembly Kit Installation Instructions | 1786-IN017 | |
Industrial Automation Wiring and Grounding Guidelines | 1770-IN041 | |
ControlNet Modules in Logix5000 Control Systems User Manual | CNET-UM001 | |
ControlNet NetChecker User Manual | 1788-UM001 | |
NetLinx MediaChecker User Manual | 1788-UM002 | |
ControlLogix System User Manual | 1756-UM001 | |
ControlNet Media System Components List | AG-PA002 | |
Integrated Architecture Recommended Literature Reference Manual | IASIMP-RM001 |