Loading

MicroLogix Control Systems

For a proven, small programmable logic controller solution, look to our MicroLogix™ family. The MicroLogix 1200 controllers provides features and options to handle extensive range of applications. The MicroLogix 1100 and 1400 controllers increase the application coverage with enhanced network communications at an affordable price.
Programmable Controllers
      • 綜覽
      • ControlLogix Control Systems
      • SoftLogix Control Systems
    • 綜覽
    • ControlLogix Control Systems
    • SoftLogix Control Systems
      • 綜覽
      • CompactLogix Control Systems
      • SmartGuard Safety Controllers
      • SLC500 Controllers
    • 綜覽
    • CompactLogix Control Systems
    • SmartGuard Safety Controllers
    • SLC500 Controllers
      • 綜覽
      • Micro800 Control Systems
      • MicroLogix Control Systems
    • 綜覽
    • Micro800 Control Systems
    • MicroLogix Control Systems
  • Process Controllers
Main Image

MicroLogix 1400 Programmable Logic Controller Systems

Our Bulletin 1766 MicroLogix™ 1400 Programmable Logic Controller Systems build upon critical MicroLogix 1100 features: EtherNet/IP™, on-line editing and a built-in LCD panel. These controllers feature a higher I/O count, faster high-speed counter, pulse train output, enhanced network capabilities and backlight on the LCD panel. Controllers without embedded analog I/O points provide 32 digital I/O points, while analog versions offer 32 digital I/O points and 6 analog I/O points. You can expand all versions with up to seven 1762 expansion I/O modules.

 

Product Details

Main Image

MicroLogix 1100 Programmable Logic Controller Systems

Our Bulletin 1763 MicroLogix™ 1100 Programmable Logic Controller Systems add embedded EtherNet/IP™, on-line editing, and an LCD panel to the MicroLogix family. The built-in LCD panel shows controller status, I/O status, and simple operator messages. With 2 analog inputs, 10 digital inputs and 6 digital outputs, the MicroLogix 1100 controller can handle a wide variety of tasks.

 

Product Details

Main Image

MicroLogix 1200 Programmable Logic Controller Systems

Rockwell Automation announces that as of August 2021, our MicroLogix™ controllers (Bulletin 1762) will be discontinued and no longer available for sale. Customers are encouraged to migrate to our Bulletin 2080 Micro800 controllers.
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
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left MicroLogix Family Chevron RightChevron Right