Loading

IEC Push-in Terminal Blocks

Connection Devices
  • I/O Wiring and Conversion Systems
      • 綜覽
      • AC Micro
      • DC Micro (M12)
      • DIN Valve
      • EAC Micro
      • IDC Connection Devices
      • M23
    • 綜覽
    • AC Micro
    • DC Micro (M12)
    • DIN Valve
    • EAC Micro
    • IDC Connection Devices
    • M23
      • Mini Connection Devices
      • Mini Plus
      • Pico (M8)
    • Mini Connection Devices
    • Mini Plus
    • Pico (M8)
      • 綜覽
      • ControlNet Devices
      • DeviceNet
      • EtherNet
      • USB Cables
    • 綜覽
    • ControlNet Devices
    • DeviceNet
    • EtherNet
    • USB Cables
      • 綜覽
      • Auxiliary Power
      • Control Power
      • Three-phase Power
    • 綜覽
    • Auxiliary Power
    • Control Power
    • Three-phase Power
  • Safety Connection Systems
      • 綜覽
      • Push-in IEC
      • Screw-type
      • Spring-type
      • NEMA
      • Finger Safe
      • 1492 Panel Mount
    • 綜覽
    • Push-in IEC
    • Screw-type
    • Spring-type
    • NEMA
    • Finger Safe
    • 1492 Panel Mount
      • Power
      • Marking Systems
    • Power
    • Marking Systems

Our Push-in Terminal Blocks improve wiring efficiency and connection reliability. They are available in a wide range of IEC block types that include innovative control power distribution blocks, as well as two-, three- and four-circuit sensor blocks.

Main Image

1492-P Control Power Distribution

Our Bulletin 1492-P Control Power Distribution Terminal Blocks distribute power from switched mode DC power supplies to control circuits. Positive and negative current is fed from a single wire from each and distributed to multiple circuits with jumpers.

Product Details
Main Image

Specialty Feed-through IEC Screw-type Terminal Blocks

Our Bulletin 1492 Specialty Feed-through IEC Push-in Terminal Blocks are two-level blocks with a common link connecting the two circuits. This link creates a single block with two connection points on each side.

Product Details
Main Image

1492-P Standard Feed-through

Our Bulletin 1492 Standard Feed-through IEC Push-in Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes. Many are available in triple- and quad-connection blocks.

Product Details
Main Image

1492-P Sensor

Our Bulletin 1492-P Sensor Terminal Blocks provide all connections you need for three-wire applications in one terminal block to help save panel space.

Product Details
Main Image

1492-P Universal Distribution

Our Bulletin 1492-P Universal Distribution Terminal Blocks allow a central connection  to be easily distributed to multiple adjacent terminal blocks, using center jumpers.

Product Details
Main Image

Our Bulletin 1492-P Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.

Product Details
Main Image

1492-P Multi-circuit Feed-through

Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.

Product Details
Main Image

1492-P Isolation

Our Bulletin 1492-P Isolation Terminal Blocks make it easier to open a circuit without rewiring.

Product Details
Main Image

1492-P Grounding

Our Bulletin 1492-P Grounding Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.

Product Details
Main Image

1492-P Fuse IEC Push-in Terminal Blocks

Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail. These hinged-arm blocks are available with or without blown fuse indication.

Product Details
Main Image

1492-P Double Level Plug-in Style

Our Bulletin 1492-P Double Level Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs to help save valuable panel space.
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
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Terminal Blocks Chevron RightChevron Right
  6. Chevron LeftChevron Left IEC Push-in Terminal Blocks Chevron RightChevron Right