Loading

Motor Control Contactors

We offer a full line of versatile and robust contactors for both IEC and NEMA applications. Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile, and flexible. Our NEMA contactors are known for rugged construction, dependable performance, and long electrical life.
Motor Control
      • Overview
      • NEMA Combination Contactors
      • IEC Contactors
      • NEMA Contactors
      • Solid-State Contactors
    • Overview
    • NEMA Combination Contactors
    • IEC Contactors
    • NEMA Contactors
    • Solid-State Contactors
      • Overview
      • 194E Load Switches
      • 194L Control & Load Switches
      • 1592 Load Break Switches
      • 1503 Isolation Switch
    • Overview
    • 194E Load Switches
    • 194L Control & Load Switches
    • 1592 Load Break Switches
    • 1503 Isolation Switch
      • Overview
      • General Purpose Enclosures
      • Push Button Enclosures
    • Overview
    • General Purpose Enclosures
    • Push Button Enclosures
      • Overview
      • CENTERLINE 2500 IEC
      • CENTERLINE 2100 NEMA
      • IntelliCENTER Software
      • IntelliCENTER Integration Unit
    • Overview
    • CENTERLINE 2500 IEC
    • CENTERLINE 2100 NEMA
    • IntelliCENTER Software
    • IntelliCENTER Integration Unit
  • Medium Voltage MCC
      • Overview
      • SMC-50 Solid State
      • SMC-Flex
      • SMC-3
      • Starting Torque Controller
    • Overview
    • SMC-50 Solid State
    • SMC-Flex
    • SMC-3
    • Starting Torque Controller
      • Overview
      • IEC One Gear
      • NEMA CENTERLINE 1500
      • 1503 Reduced Voltage
    • Overview
    • IEC One Gear
    • NEMA CENTERLINE 1500
    • 1503 Reduced Voltage
      • Overview
      • IEC Combination
      • NEMA Combination
      • ArmorStart Distributed Motor Controllers
      • Enclosed Starters
      • Enclosed Soft Starters
      • NEMA Manual Motor Starters
    • Overview
    • IEC Combination
    • NEMA Combination
    • ArmorStart Distributed Motor Controllers
    • Enclosed Starters
    • Enclosed Soft Starters
    • NEMA Manual Motor Starters
      • MCS Mounting System
      • NEMA Pump Control Panels
      • NEMA Full Voltage Starters
      • Open Type Starters
      • Vacuum Starters
    • MCS Mounting System
    • NEMA Pump Control Panels
    • NEMA Full Voltage Starters
    • Open Type Starters
    • Vacuum Starters
Main Image

NEMA Combination Contactors

Our NEMA Combination Contactors are available in either a disconnect switch or circuit breaker, mounted to a common device. Our products also have a variety of enclosures to suit various application needs.

Product Details

Main Image

IEC Contactors

Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile and flexible. These contactors can protect your other devices while delivering the performance you expect.

Product Details

Main Image

NEMA Contactors

Our motor-rated contactors are available from NEMA size 00…9, in open and enclosed design for full-voltage starting of AC motors. Our contactors can also be used for non-motor and lighting loads. We also offer a variety of NEMA contactors with marine certification for many marine and off-shore applications. We offer feeder-disconnect type lighting contactors for turning large blocks of lights on and off.

Product Details

Main Image

156-C Solid-state Contactors

Our Bulletin 156-C Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions. Our contactors are designed without moving parts or contacts that can wear out. This feature can reduce or eliminate the cost associated with maintenance, part replacement, and downtime.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Contactors Chevron RightChevron Right