Ensign 3 Hinge Interlock Switches
Our Ensign 3 Hinge Interlock Switches are hinge-actuated safety interlock switches that fit at the hinge point of guards. With a rotatable head, the versatile Ensign 3 offers up to four mounting options.
Our Ensign 3 Hinge Interlock Switches are hinge-actuated safety interlock switches that fit at the hinge point of guards. With a rotatable head, the versatile Ensign 3 offers up to four mounting options.
Our Sprite Miniature Hinge Interlock Switches are hinge-actuated safety interlocks in a compact housing of only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.), making it one of the smallest interlocks currently available. The Sprite is designed for smaller machines such as printing machines, copiers and domestic machinery and includes the necessary safety-related functions.
Our Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches. They connect to the existing hinge pin for direct operation of the switch. Machine power is isolated when the guard has been opened just 5 degrees. For applications requiring a larger degree of operation, the internal cam can be adjusted from 5…11 degrees.