Loading

Non-contact Interlock Switches

Our Non-contact Interlock Switches help you protect personnel and equipment. At the same time, flexibility and productivity are points that you must also consider as you design your safety system. For non-contact interlocks, no physical contact (under normal conditions) takes place between the switch and actuator.
Safety Products
      • Overview
      • ControlLogix 5580 Controllers
      • ControlLogix 5570 Controllers
      • CompactLogix 5380 Controllers
      • CompactLogix 5370 Controllers
      • SmartGuard 600 Safety Controllers
    • Overview
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
      • Overview
      • Compact 5000 I/O Modules
      • FLEX 5000 I/O Modules
      • 1756 ControlLogix Chassis-based Modules
      • ArmorBlock Guard I/O Modules
      • CompactBlock Guard I/O Modules
      • POINT Guard I/O Modules
    • Overview
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
      • Overview
      • PowerFlex 70 AC
      • PowerFlex 525 AC
      • PowerFlex 527 AC
      • PowerFlex 700S AC
      • PowerFlex 753 AC
      • PowerFlex 755AC
    • Overview
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
      • PowerFlex 7000 with ArcShield Technology
      • Safety Motion Control
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
      • Overview
      • Absolute Encoder on EtherNet/IP
      • Kinetix 300 EtherNet/IP Indexing Servo Drives
      • Kinetix 350 Single-axis EtherNet/IP Servo Drives
      • Kinetix 5100 Servo Drives
      • Kinetix 5300 Servo Drives
      • Kinetix 5500 EtherNet/IP Servo Drives
    • Overview
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
      • Kinetix 5700 EtherNet/IP Servo Drives
      • Kinetix 6000 Multi-axis Servo Drives
      • Kinetix 6200 Safe-speed Modular Servo Drives
      • Kinetix 6500 EtherNet/IP Servo Drives
      • Kinetix 7000 High-power Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
      • Overview
      • Low Voltage MCC with ArcShield
      • Medium Voltage MCC with ArcShield
    • Overview
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
      • Overview
      • Light Curtain Safety Devices
      • 442L SafeZone Safety Laser Scanners
      • 442L Safety Camera
      • 440F MatGuard
      • 440F Safedge Profiles
    • Overview
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 440F MatGuard
    • 440F Safedge Profiles
      • Overview
      • 440C-CR30
      • Guardmaster Safety Relays
      • Specialty Safety Relays
      • Safety Control Relays
      • Single Function Delayed
    • Overview
    • 440C-CR30
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Single Function Delayed
      • Overview
      • Guard Locking Switches
      • Hinged Interlock Switches
      • Non-contact Interlock Switches
      • Tongue Interlock Switches
      • Trapped Key Interlock Switches
      • Safety Limit Switches
    • Overview
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
      • Hazardous Location Switches
    • Hazardous Location Switches
Main Image

SensaGuard Non-contact Interlock Switches

Our SensaGuard™ Non-contact Interlock Switches feature the latest generation of RFID technology for coding and inductive technology for sensing. These switches have a large sensing range and tolerance to misalignment. They are cost-effective solutions for a wide range of industrial safety applications.

Product Details

Main Image

Sipha Sensors

Our Sipha™ Sensors, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install. The Sipha sensor must be connected to the Sipha control unit giving a monitored circuit. For high-risk applications, the control unit is used with a single sensor to give a high-integrity system. For other applications, multiple sensors (including mechanical switches) can be connected to one Sipha control unit.

Product Details

Main Image

Ferrogard GS1, GS2 Non-contact Interlock Switches

Our Ferrogard™ GS1, GS2 Non-contact Interlock Switches are designed for heavy-duty applications. The GS1 is housed in a stainless steel or brass housing. The GS2 offers the same characteristic as the GS1, but in an Ex Range housing for hazardous locations.

Product Details

Main Image

Ferrogard GD2 Non-contact Interlock Switches

Our Ferrogard™ GD2 Non-contact Interlock Switch has a stainless steel housing for added protection against inadvertent impacts to the housing. The contacts are completely sealed to meet IP68 (NEMA 6P) requirements, making them ideal for wet environments. The GD2 also has a wider temperature range than the plastic Ferrogard switches, making them useful in a wider range of applications.

Product Details

Main Image

Ferrogard 6, 9, 10, 13, 14 Non-contact Interlock Switches

Our Ferrogard™ 6, 9, 10, 13, and 14 Non-contact Interlock Switches incorporate slim housings to accommodate narrow mounting areas. They are environmentally sealed to IP67 (NEMA 6P), which makes them ideal for wet environments. These Ferrogard switches have two active sensing faces allowing more flexible mounting options.

Product Details

Main Image

Ferrogard 3, 4, 5 Non-contact Interlock Switches

Our Ferrogard™ 3, 4 and 5 Non-contact Interlock Switches have terminal connections. These magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.

Product Details

Main Image

Ferrogard 1, 2, 20, 21 Non-contact Interlock Switches

Our Ferrogard™ 1, 2, 20 and 21 Non-contact Interlock Switches have plastic rectangular housings, making them ideal for wet environments. The magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.

Product Details

Main Image

Magnetically Coded Non-contact Interlock Switches

Our Magnetically Coded Non-contact Interlock Switches, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install. For high-risk applications, the control unit is used with a single sensor to give a high-integrity system.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Saf... Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Safety Interlock Switches Chevron RightChevron Right
  7. Chevron LeftChevron Left Non-Contact Interlock Switches Chevron RightChevron Right