Our Bulletin 889 DIN Valve Connection Systems includes field attachable connectors and cables that provide a secure connection in industrial hydraulic and pneumatic applications involving solenoid valves and pressure switches. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Some models incorporate surge protection circuitry that protects the solenoid coils within other devices from potentially harmful current spikes.

DIN Valve Cordsets & Patchcords
Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes. Cordsets feature DIN connector to flying leads. Patchcords provide DIN to M12 connectivity.

DIN Valve Field-attachable Connectors
Our Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes.