Loading

Single-function and Specialty Relays

Safety Products
      • Overview
      • ControlLogix 5580 Controllers
      • ControlLogix 5570 Controllers
      • CompactLogix 5380 Controllers
      • CompactLogix 5370 Controllers
      • SmartGuard 600 Safety Controllers
    • Overview
    • ControlLogix 5580 Controllers
    • ControlLogix 5570 Controllers
    • CompactLogix 5380 Controllers
    • CompactLogix 5370 Controllers
    • SmartGuard 600 Safety Controllers
      • Overview
      • Compact 5000 I/O Modules
      • FLEX 5000 I/O Modules
      • 1756 ControlLogix Chassis-based Modules
      • ArmorBlock Guard I/O Modules
      • CompactBlock Guard I/O Modules
      • POINT Guard I/O Modules
    • Overview
    • Compact 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • 1756 ControlLogix Chassis-based Modules
    • ArmorBlock Guard I/O Modules
    • CompactBlock Guard I/O Modules
    • POINT Guard I/O Modules
  • GuardLink Technology
      • Overview
      • PowerFlex 70 AC
      • PowerFlex 525 AC
      • PowerFlex 527 AC
      • PowerFlex 700S AC
      • PowerFlex 753 AC
      • PowerFlex 755AC
    • Overview
    • PowerFlex 70 AC
    • PowerFlex 525 AC
    • PowerFlex 527 AC
    • PowerFlex 700S AC
    • PowerFlex 753 AC
    • PowerFlex 755AC
      • PowerFlex 7000 with ArcShield Technology
      • Safety Motion Control
    • PowerFlex 7000 with ArcShield Technology
    • Safety Motion Control
      • Overview
      • Absolute Encoder on EtherNet/IP
      • Kinetix 300 EtherNet/IP Indexing Servo Drives
      • Kinetix 350 Single-axis EtherNet/IP Servo Drives
      • Kinetix 5100 Servo Drives
      • Kinetix 5300 Servo Drives
      • Kinetix 5500 EtherNet/IP Servo Drives
    • Overview
    • Absolute Encoder on EtherNet/IP
    • Kinetix 300 EtherNet/IP Indexing Servo Drives
    • Kinetix 350 Single-axis EtherNet/IP Servo Drives
    • Kinetix 5100 Servo Drives
    • Kinetix 5300 Servo Drives
    • Kinetix 5500 EtherNet/IP Servo Drives
      • Kinetix 5700 EtherNet/IP Servo Drives
      • Kinetix 6000 Multi-axis Servo Drives
      • Kinetix 6200 Safe-speed Modular Servo Drives
      • Kinetix 6500 EtherNet/IP Servo Drives
      • Kinetix 7000 High-power Servo Drives
    • Kinetix 5700 EtherNet/IP Servo Drives
    • Kinetix 6000 Multi-axis Servo Drives
    • Kinetix 6200 Safe-speed Modular Servo Drives
    • Kinetix 6500 EtherNet/IP Servo Drives
    • Kinetix 7000 High-power Servo Drives
      • Overview
      • Low Voltage MCC with ArcShield
      • Medium Voltage MCC with ArcShield
    • Overview
    • Low Voltage MCC with ArcShield
    • Medium Voltage MCC with ArcShield
      • Overview
      • Light Curtain Safety Devices
      • 442L SafeZone Safety Laser Scanners
      • 442L Safety Camera
      • 440F MatGuard
      • 440F Safedge Profiles
    • Overview
    • Light Curtain Safety Devices
    • 442L SafeZone Safety Laser Scanners
    • 442L Safety Camera
    • 440F MatGuard
    • 440F Safedge Profiles
      • Overview
      • 440C-CR30
      • Guardmaster Safety Relays
      • Specialty Safety Relays
      • Safety Control Relays
      • Single Function Delayed
    • Overview
    • 440C-CR30
    • Guardmaster Safety Relays
    • Specialty Safety Relays
    • Safety Control Relays
    • Single Function Delayed
      • Overview
      • Guard Locking Switches
      • Hinged Interlock Switches
      • Non-contact Interlock Switches
      • Tongue Interlock Switches
      • Trapped Key Interlock Switches
      • Safety Limit Switches
    • Overview
    • Guard Locking Switches
    • Hinged Interlock Switches
    • Non-contact Interlock Switches
    • Tongue Interlock Switches
    • Trapped Key Interlock Switches
    • Safety Limit Switches
      • Hazardous Location Switches
    • Hazardous Location Switches

Our single-function and specialty relays are designed to provide basic and advanced safety functions such as time delays and speed monitoring. They are also designed to be used in specific applications such as two-hand control, muting, and the control of pressure-sensitive safety mats and edges.

Main Image

Single-function Safety Relays

Our MSR100 Single-function Safety Relays support a wide variety of input devices and output configurations. These relays are ideal for relatively small safety applications and single zone control and available in electromechanical version, or solid-state models for applications involving high cycle rates. Rockwell Automation announces that as of December 2019, a small number of legacy safety relays in the MSR portfolio will be discontinued and will no longer be for sale. Customers are encouraged to migrate to safety relay products in both our MSR and GSR families.

Product Details

Main Image

Sipha Control Units

Our Sipha Control Units monitor and control Sipha non-contact safety sensors. For high-risk applications, the control unit is used with a single Sipha sensor to give a high-integrity system. For other applications, multiple sensors (including mechanical switches) can be connected to a single Sipha control unit.

Product Details

Main Image

Safedge Controllers

Our Bulletin 440F Safedge™ Controllers operate with our Bulletin 440F Safedge Safety Edge Profiles. The controllers continuously monitor the profile for actuation, and they generate an output signal when the profile is depressed.

Product Details

HyperFocal: 0

Mat Controllers

Our MatGuard™ Control Unit monitors all of the mats that are connected together to form a safeguarded zone. The safeguarded zone can be up to a total of 100 m and made from any number of mats. The controller interfaces with the control circuit of the machine and includes two safety relays to help provide control redundancy.

Product Details

Main Image

Muting Light Curtain Monitoring Safety Relays

Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met. In material handling applications, material is allowed to pass through the protective field without shutting down the machine. In addition to muting, these modules monitor up to three light curtains with presence sensing device initiation (PSDI).

Product Details

Main Image

Speed Monitoring Safety Relays

Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation. Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single and three phase motors without the need for sensors.

Product Details

Main Image

Two-hand Control Monitoring Safety Relays

Our Two-hand Control Monitoring Safety Relays detect faults in two-hand controls, wiring, and contactors safety circuits. These relays provide switching action as an intermediate relay. They are designed for use with mechanical and capacitive two-hand control units.

Product Details

Main Image

Monitoring Expansion Relays

Our monitoring expansion safety relays have single or dual channel input with either immediate or time off delayed outputs. These are designed to operate as an extension of a master safety relay that mimics the master relays outputs.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Relays Chevron RightChevron Right
  6. Chevron LeftChevron Left Single-function and Specialty Safety Relays Chevron RightChevron Right