Loading

Combination Lighting Contactors

Combination Lighting Contactors are ideal for applications that require combining switching and over-current protection in the same enclosure. These contactors are available in fused and circuit breaker models.
Lighting Control
      • Overview
      • 502L with Disconnect Switch
      • 503L with Circuit Breaker
    • Overview
    • 502L with Disconnect Switch
    • 503L with Circuit Breaker
      • Overview
      • Feed-through Wiring
      • Top Wiring
      • Top Wiring Magnet Latching
    • Overview
    • Feed-through Wiring
    • Top Wiring
    • Top Wiring Magnet Latching
      • Overview
      • Electrically Held
      • Mechanically Held
      • Electrically & Mechanically Held
    • Overview
    • Electrically Held
    • Mechanically Held
    • Electrically & Mechanically Held
Main Image

Combination Lighting Contactors with Disconnect Switch

Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

Product Details

Main Image

Combination Lighting Contactors with Circuit Breaker

Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker (inverse time) mounted in a common enclosure.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Lighting Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Combination Lighting Contactors Chevron RightChevron Right