Loading

Complete Your Architecture

Component Solutions to Support Your Automation Architecture
Complete Your Architecture
Industrial Control Products
  • Complete Your Architecture
  • Line to Load Power Solutions
  • Modified Industrial Controls
  • North American Standards

In high-value applications, an electrical infrastructure for controllers, networks, and control circuits plays a key role in supporting the Integrated Architecture® system. This infrastructure helps avoid down-time caused by electrical transients, helps protect critical networks switches and system interfaces from power failures, and helps ensure that signals read by the controller are accurate. We provide a systematic approach that encompasses a wide range of solutions to common problems in these environments.

Complete Your Architecture is a collection of component solutions to support your automation architecture. Browse these solutions and contact your local Allen‑Bradley® distributor for more information.


Running out of Panel Space?

Installing Your Main Disconnect Handle
Main Image
Manual
Installing Your Main Disconnect Handle

Just Became Easy, Use Flex Cable Operating Mechanisms.

Download Now
Running Out of Panel Space?
Main Image
Manual
Running Out of Panel Space?

Use multi-circuit terminal blocks to optimize your panel.

Download Now
Panel Space Optimization
Main Image
Manual
Panel Space Optimization

Eliminating wires associated with 24V DC power and signal monitoring.

Download Now

Trouble in Your Relays Circuits?

Terminal block relays provide a compact interposing solution between low-energy PLC outputs and loads up to 240V AC/DC at 10A. Plug-in safety relays, with mechanically linked contacts, enable safety circuits in these applications.

Preventive Safety Measures for Relay Circuits
Main Image
Manual
Preventive Safety Measures for Relay Circuits

What you can do if you are lacking safety in interposing relay applications.

Download Now
Switch Loads up to 240V AC/DC, 10A
Main Image
Manual
Switch Loads up to 240V AC/DC, 10A

High-Density Interposing Applications Bridging the Gap Between PLC and Load Ratings.

Download Now

Need to Reduce Wiring Time and Errors?

Traditional I/O wiring can take just over 46 minutes to wire and label a single I/O module. Our two-piece wiring system lets you get 10 modules done in just 11 minutes. In addition, they are 100% factory tested to eliminate would-be errors.

Wiring Systems Reduce I/O Wiring Time and Errors
Main Image
Manual
Wiring Systems Reduce I/O Wiring Time and Errors

How Can I Reduce Wiring Time and Errors?

Download Now

Concerned About Signal Integrity?

Improve Switching in Low Voltage Applications
Main Image
Manual
Improve Switching in Low Voltage Applications

Don't Let Contact Build-up Cause Machine Downtime. Improve Switching Reliability in Low Voltage Applications.

Download Now
How to Prevent Ground Loops in I/O Wiring
Main Image
Manual
How to Prevent Ground Loops in I/O Wiring

How to Prevent Ground Loops in I/O Wiring with Signal Isolation.

Download Now
Mitigating the Effects of Leakage Current
Main Image
Manual
Mitigating the Effects of Leakage Current

Allen‑Bradley status indicator solutions eliminate the reliability risks of leakage current, and provide a more reliable interface and flexible system architecture.

Download Now

Component Products That Support Your Control System

Connectivity Products Power Supplies Control Circuit Protection Interface Relays
Signal Converters Push Buttons Signaling
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Find a Sales Office
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Control Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Complete Your Architecture Chevron RightChevron Right