Loading

Hazardous Location Computers

Industrial Computers & Monitors
      • Overview
      • VersaView 5400
      • ASEM 6300B Box PC
      • ASEM 6300P Panel PC
      • VersaVirtual Appliance
      • 6181 Computers
      • 6177 Standard Computers
    • Overview
    • VersaView 5400
    • ASEM 6300B Box PC
    • ASEM 6300P Panel PC
    • VersaVirtual Appliance
    • 6181 Computers
    • 6177 Standard Computers
      • Overview
      • 6181X Display
      • 6181X Non-display
    • Overview
    • 6181X Display
    • 6181X Non-display
      • Overview
      • Standard Monitors
      • Performance Monitors
      • VersaView 6200M
      • ASEM 6300M
    • Overview
    • Standard Monitors
    • Performance Monitors
    • VersaView 6200M
    • ASEM 6300M
      • Overview
      • VersaView 6200
      • ASEM 6300T Box
    • Overview
    • VersaView 6200
    • ASEM 6300T Box
  • ASEM Product Line

Our Hazardous Location Computers combine hazardous location certifications with the capacity to withstand more extreme temperatures than any other offering on the market. Industries such as oil and gas, chemicals, and mining involve potentially explosive materials in locations where hardware often takes a beating. These computers are designed to endure harsh temperature extremes. The computers can be IECEx, ATEX, INMETRO, and UL rated for hazardous locations. Projected Capacitive (PCAP) and analog resistive touch terminals are available.

Main Image

Hazardous Location Integrated Display Computers

Our Bulletins 6181X Hazardous Location Integrated Display Computers are rated IECEx, ATEX Category 3 (for gas and dust), and UL listed for Class I Division 2 hazardous locations. These panel-mount computers are rated for extreme environments. The 12.1 in. TFT color display units are available in resistive touch and Projected Capacitive (PCAP) options. Sunlight readability and other features make these computers a necessity for maintaining productivity in hazardous location work environments.

Product Details

Main Image

Hazardous Location Non-Display Computers

Our Bulletin 6181X, 1200XT Hazardous Location Non-Display Computers are rated IECEx, ATEX Category 3 (for gas and dust), and UL listed for Class I Division 2 hazardous locations. These wall-mount computers are rated for extreme environments.

Product Details

Main Image

Hazardous Location Atom Class Non-Display Computers

Our VersaView 5000 family offers Intel Atom class box PCs with UL Class 1 Div 2 and ATEX category 2 certifications. These units are also available with conformal coat options.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left Hazardous Location Computers Chevron RightChevron Right