Loading

FactoryTalk Linx Software

Smarter Industrial Communications
Man seated at computer looking at monitor. He is in a lab at Rockwell Automation Mayfield Heights with Rockwell products in background.
Industrial Communications
  • FactoryTalk Linx
  • FactoryTalk Linx Gateway

FactoryTalk® Linx is the most modern, secure, best performing, and preferred communications platform for Integrated Architecture. Our premier communication platform software provides one access point to your data, allowing both FactoryTalk and third-party software shared access to control equipment.

Discover how you can free your control system to communicate seamlessly with manufacturing plant floor devices by enhancing your system operation and security with the latest in software solutions.


Industrial Communication Software that Deliver the Goods

Modern operations are more data-driven than ever before. The right communications layer means that your system can harness the right data in the right places at the right time.

FactoryTalk Linx software delivers a solution from small applications running on a single computer with a single controller, to large distributed and even redundant data server configurations communicating with large automation systems. This software is specifically optimized to work with Logix 5000® Programmable Automation Controllers (PAC) and the PlantPAx® process controller using EtherNet/IP.

FactoryTalk Linx Ordering Guide
Woman looking at her iPad with Rockwell Automation logo on it. She is wearing safety glasses.
Guide
FactoryTalk Linx Ordering Guide

The FactoryTalk Linx portfolio is the only communications platform that is designed, tested and built alongside the Logix hardware and software that powers The Connected Enterprise. Modern operations are more data-driven than ever before.

Download Now
FactoryTalk Linx Getting Results
Woman seated looking at a monitor in a Rockwell Automation lab with RA products mounted on the walls behind her.
Guide
FactoryTalk Linx Getting Results

FactoryTalk Linx software is a server and communications service designed to deliver control system information for the software portfolio and Studio 5000® design software.

Download Now

Enhance Your Communications by Harnessing the Right Data

Two gears that are joined working together

Smart Architecture

Create consistent and scalable architectures. Use the same communications, configuration and services across control, visualization, and floor devices.

Closed lock outlined white

Security

Retail control of device communications and data security on a communications platform with layered security, audit, and logging.

Shield with white check mark

Availability

Confirm that your communications network is reliable and available by supporting various redundancies from data servers to networked hardware platforms.

Open cloud network

Efficiency

Use the high-performance communications layer to reduce network and controller burden that allows for the most efficient hardware choices.

Male engineer standing in a factory viewing machines operating and typing information into is laptop
View All Software Version History

FactoryTalk Software Version History

What’s New with FactoryTalk Linx

New details on key features rolled out in the previous and current versions of FactoryTalk Linx? Look no further! Our FactoryTalk Software Version History includes incremental changes made to software releases or major features that have recently been added.

FactoryTalk Linx Software Versions, Features and Benefits
Chevron DownChevron Down

Version 6.30

Features Benefits
Enhanced system operation
  • Improved operation with FactoryTalk Logix Echo enabling operation of FactoryTalk software with Echo on one workstation
  • Added 600 msec to 900 msec data subscription rates to help tune system operation
  • Tag browser now sorts array indexes numerically to improve productivity
Security
  • Supports utilizing CIP Security for communications to redundant ControlLogix® 5580 and CompactLogix™ 5380 version 34 controllers
  • Added options to close CIP Security ports when not being used both for FactoryTalk Linx and CIP Security capable devices in the Network Browser to avoid nuisance errors from IT system scans
  • Raises the default DCOM authentication to packet integrity to align with Microsoft operating system patch

Version 6.21

Features Benefits
Enhanced system operation
  • Configuration backup/restore and import/export
  • Driver and shortcut configuration import/export tool
  • Studio 5000® and ControlFLASH Plus™ improved online performance (faster upload/download)
  • DTL performance for Logix Upload/Download
  • New “@Namespace Timestamp” pre-defines
  • Optional 1400/2000 byte packet size for PanelView™ Plus application deploys to improve performance from VMware .
Security
  • EtherNet/IP Address Commissioning tool (replacement for BOOTP)

Version 6.20

Features Benefits
Security
  • Access CIP device data
  • EtherNet/IP to DH+ bridging CIP Security Proxy device
  • Network browser device commissioning

Version 6.11

Features Benefits
Security
  • Established secure encrypted communications with FactoryTalk Policy Manager using CIP Security

Version 6.10

Features Benefits
Enhanced system operation
  • Start menu launch of network browser
  • Permanent USB branch added to the network browser tree
  • Communications services for Connected Components Workbench™ (CCW), FactoryTalk AssetCentre and FactoryTalk Policy Manager
  • Dual instance of FactoryTalk Linx service on one PC
Security
  • FactoryTalk Security added new policy for FactoryTalk Linx
  • Secure/encrypted communication to Logix via CIP Security
  • Browse detection of FactoryTalk Linx in computer hardware (CIP Identify response)
  • Logix runtime tag/UDT member rename immediate disconnect
  • Logix Extended Tag Attribute improved read performance
  • Logix structure/array description pass-through
  • Enable listening on EtherNet/IP Encapsulation port default setting
  • Support for unsolicited PLC-2 messages

What’s Your Learning Appetite?

Large, small, or in between, check out a wealth of resources to help you maximize your success.

FactoryTalk Linx Publications
Literature LibraryLiterature Library
FactoryTalk Linx Publications

Check out Literature Library to find a wide selection of publications that support our different software offerings.

View Publications
FactoryTalk Linx Videos
PlayPlay
FactoryTalk Linx Videos

Watching a video is often the easiest way to process new information. Allow us to help. Check out these FactoryTalk Linx videos and take your learning experience to the next level.

View Videos Now
Software Compatibility and Downloads
PCDCProduct Compatibility and Download Center
Software Compatibility and Downloads

Wondering how different software products interact? Or looking to compare features and capabilities? Find information and downloads including software, firmware, release notes, drivers and tools.

Learn More

Recommended for You

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Sof... Chevron RightChevron Right
  4. Chevron LeftChevron Left FactoryTalk OperationSuite Chevron RightChevron Right
  5. Chevron LeftChevron Left Communications Chevron RightChevron Right
  6. Chevron LeftChevron Left FactoryTalk Linx Software Chevron RightChevron Right
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions