Loading

Switched Mode Power Supplies

Our Bulletin 1606 Switched Mode Power Supplies include four product families that meet most global, single-, and three-phase application requirements. These units are designed and manufactured to accept wide ranges of both AC and DC input voltages and are tested to meet global safety standards.
Power Supplies
  • On-Machine Power Supplies
  • Voltage Sag Protectors
      • Overview
      • Global Control
      • Machine Tool
      • Control Power
      • General Purpose
    • Overview
    • Global Control
    • Machine Tool
    • Control Power
    • General Purpose
      • Overview
      • Basic
      • Essential
      • Compact
      • Performance
      • Standard
      • DC-DC Converters
    • Overview
    • Basic
    • Essential
    • Compact
    • Performance
    • Standard
    • DC-DC Converters
      • Overview
      • Industrial
      • Industrial Networking
      • Industrial Tower
    • Overview
    • Industrial
    • Industrial Networking
    • Industrial Tower
Main Image

Basic Switched Mode Power Supplies

Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC 5 A and 10 A sizes. These power supplies are cost-effective, provide efficiency up to 95.2%, and are rated for long service life.

Product Details

Main Image

Essential Switched Mode Power Supplies

Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.

Product Details

Main Image

Compact Switched Mode Power Supplies

Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space. These devices are equipped with many of the same features and certifications as the XL devices and support low-power applications.

Product Details

Main Image

Performance Switched Mode Power Supplies

Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost. These power supplies offer DC output choices of 5, 12, 15, 24, and 48V in 80...960 W sizes.

Product Details

Main Image

DC-DC Converters

Our Bulletin 1606 XLD family of DC—DC converters contributes to system reliability and increases control circuit resiliance in the event of voltage fluctuations. Compact size helps to optimize panel space.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Power Supplies Chevron RightChevron Right
  5. Chevron LeftChevron Left Switched Mode Power Supplies Chevron RightChevron Right