Our Bulletin 889N Mini-plus Connection Systems combine heavy-duty patchcords, cordsets, and panel-mount receptacles to provide secure connections for devices using up to 12 pins.

Mini-Plus Cordsets & Patchcords
Our Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins. The polyvinylchloride (PVC) overmolded connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.

Mini-Plus Panel Mount Receptacles
Our Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation. Available in male or female, these receptacles feature ½ in. 14 NPT threads and heavy-duty 16 AWG conductors.