Loading

Hazardous Location Limit Switches

Sensors & Switches
      • Overview
      • Photoelectric
      • Inductive Proximity
      • Ultrasonic
      • Capacitive
      • Reconfigurable 3D Sensing
      • Sensor Selection Tool
    • Overview
    • Photoelectric
    • Inductive Proximity
    • Ultrasonic
    • Capacitive
    • Reconfigurable 3D Sensing
    • Sensor Selection Tool
      • Overview
      • Compact Precision Limit Switches
      • Hazardous Location Limit Switches
      • Heavy Duty Limit Switches
      • Metal Limit Switches
    • Overview
    • Compact Precision Limit Switches
    • Hazardous Location Limit Switches
    • Heavy Duty Limit Switches
    • Metal Limit Switches
      • Overview
      • Pressure Sensors
      • Temperature Controllers
      • Level Switches
      • Solid-state Condition Sensors
      • Speed Sensing Condition Sensors
    • Overview
    • Pressure Sensors
    • Temperature Controllers
    • Level Switches
    • Solid-state Condition Sensors
    • Speed Sensing Condition Sensors
      • Overview
      • 48CR Code Reader
      • 56RF High-frequency RFID
    • Overview
    • 48CR Code Reader
    • 56RF High-frequency RFID
      • Overview
      • 440H Pneumatic Rotacam Hazardous Location Switches
      • 440 Explosion Proof Hazardous Location Switches
    • Overview
    • 440H Pneumatic Rotacam Hazardous Location Switches
    • 440 Explosion Proof Hazardous Location Switches

Our Hazardous Location Switches are designed for use in applications such as refineries, distilleries, grain elevators and flour mills where dangerous gases or other materials may be present.

802R NEMA Type 13 Sealed Contact
802R NEMA Type 13 Sealed Contact
802R NEMA Type 13 Sealed Contact
Our Bulletin 802R NEMA Type 13 Sealed Contact Hazardous Location Limit Switches feature a rugged single contact, hermetically sealed in a glass envelope that has excellent contact reliability even in contaminated atmospheres.
Product Details
802XR NEMA Type 7 & 9 Sealed Contact
802XR NEMA Type 7 & 9 Sealed Contact
802XR NEMA Type 7 & 9 Sealed Contact
Our Bulletin 802XR NEMA Type 7 and 9 Sealed Contact Hazardous Location Limit Switches operate in atmospheres and locations defined as Class I, Groups B, C or D or Class II, Groups E, F or G in the National Electrical Code.
Product Details
802X NEMA Watertight
802X NEMA Watertight
802X NEMA Watertight
Our Bulletin 802X NEMA Type 4 watertight limit switches are designed for indoor use to protect the internal parts against water seepage, splashing, falling water, or hose directed water.
Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left Limit Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Hazardous Location Limit Switches Chevron RightChevron Right