Loading

Connection Devices

Connection Devices
  • I/O Wiring and Conversion Systems
      • Overview
      • AC Micro
      • DC Micro (M12)
      • DIN Valve
      • EAC Micro
      • IDC Connection Devices
      • M23
    • Overview
    • AC Micro
    • DC Micro (M12)
    • DIN Valve
    • EAC Micro
    • IDC Connection Devices
    • M23
      • Mini Connection Devices
      • Mini Plus
      • Pico (M8)
    • Mini Connection Devices
    • Mini Plus
    • Pico (M8)
      • Overview
      • ControlNet Devices
      • DeviceNet
      • EtherNet
      • USB Cables
    • Overview
    • ControlNet Devices
    • DeviceNet
    • EtherNet
    • USB Cables
      • Overview
      • Auxiliary Power
      • Control Power
      • Three-phase Power
    • Overview
    • Auxiliary Power
    • Control Power
    • Three-phase Power
  • Safety Connection Systems
      • Overview
      • Push-in IEC
      • Screw-type
      • Spring-type
      • NEMA
      • Finger Safe
      • 1492 Panel Mount
    • Overview
    • Push-in IEC
    • Screw-type
    • Spring-type
    • NEMA
    • Finger Safe
    • 1492 Panel Mount
      • Power
      • Marking Systems
    • Power
    • Marking Systems

Our Connection Devices include Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems. We offer many products for DC Micro (M12), AC Micro (1/2), MiniPlus (1, 1-1/8), Mini (7/8), Pico (M8), and M23: cordsets, patchcords, V- and Y-cables, splitters, field attachable connectors, and receptacles. Our I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O. We offer several IEC and NEMA terminal blocks to meet your needs.


1492 I/O Wiring Systems
1492 I/O Wiring Systems
1492 I/O Wiring Systems
Our Bulletin 1492 I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O.
Product Details

Cordsets & Field Attachables

Cables and Cordsets provide secure connections for proximity sensors, limit switches, photoelectric sensors, and other field devices. We offer a broad line of cordsets (connectors at each end) and patchcords (connector at one end, leads on the other), splitters and tees, distribution boxes, V- and Y-cables, field-attachable connectors and panel-mount receptacles. These components are available in a variety of connector configurations and housing materials.

AC Micro
AC Micro
AC Micro
Our Bulletin 889R AC Micro Connection Systems feature industry standard 2-, 3-, 4-, 5-, or 8-pin connectors for your AC-powered components.
View All
Cable Spools
Cable Spools
Cable Spools
Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.
Product Details
DC Micro (M12)
DC Micro (M12)
DC Micro (M12)
Our Bulletin 889D DC Micro (M12) Connection Systems feature splitters and tees, distribution boxes, V- and Y-cables, field-attachable connectors, and panel-mount receptacles.
View All
DIN Valve
DIN Valve
DIN Valve
Our Bulletin 889 DIN Valve Connection Systems includes field attachable connectors and cables that provide a secure connection in industrial hydraulic and pneumatic applications involving solenoid valves and pressure switches.
View All
EAC Micro
EAC Micro
EAC Micro
Our Bulletin 889B EAC Micro Connection Systems provide secure connections for proximity sensors, photoelectric sensors and other field devices.
View All
IDC Connection Devices
IDC Connection Devices
IDC Connection Devices
Our IDC Distribution Boxes include ports with 3-wire termination and are available on an 8-port box. Our IDC Receptacles feature 4-wire zinc die cast connectors and are ideal for terminating wires to enclosures with the flexibility of field customization.
View All
M23
M23
M23
Our Bulletin 889M M23 Connection Systems feature industry standard 12- and 19-pin connectors for robust connections in high pin-density applications.
View All
Mini Connection Devices
Mini Connection Devices
Mini Connection Devices
Our Bulletin 889N Mini Connection Systems include cordsets, patchcords, distribution boxes, splitters and tees, field-attachable connectors, and panel mount receptacles.
View All
Mini Plus
Mini Plus
Mini Plus
Our Bulletin 889N Mini-Plus Connection Systems combine heavy-duty patchcords, cordsets, and panel-mount receptacles to provide secure connections for devices using up to 12 pins.
View All
Pico (M8)
Pico (M8)
Pico (M8)
Our Bulletin 889P Pico (M8) Connection Systems feature industry standard 3- or 4-pin connectors in either thread-on or snap-on styles with straight or right-angle configurations.
View All

Network Media

Network Media includes connectivity devices for industrial networks including Ethernet, ControlNet™ and DeviceNet™. Devices include spools of raw cable, patchcords, cordsets, and a full line of accessories. Our network media components help ensure network performance while simplifying construction of your architecture.

ControlNet Devices
ControlNet Devices
ControlNet Devices
Our ControlNet™ Network Media and connection devices provide connectors, taps, terminators, repeaters, and tools for coax and fiber systems.
Product Details
DeviceNet Network Media
DeviceNet Network Media
DeviceNet Network Media
Our DeviceNet™ Network Media includes thick and thin round or flat cable. Round cable, generally used for trunk cable, is available in bulk spools or pre-molded cordsets or patchcords.
View All
Ethernet
Ethernet
Ethernet
Our Ethernet media is specifically designed for use in harsh industrial environments, combining a specially-designed cable with rugged connector construction to ensure network integrity and performance.
View All
9300 USB Cables
9300 USB Cables
9300 USB Cables
Our Industrial USB Cables replace combinations of serial adapters and cables. Each cable allows you to directly connect to the USB port on your computer which helps simplify the set-up and installation of switches and/or devices.
Product Details

Power Media Connection Devices

Power Media Connection Devices are plug-and-play style connectors that provide power for three-phase motor branch circuits, ArmorStart® distributed motor controllers, and 24V DC power to auxiliary devices separate from network power. Our connection devices include cordsets, patchcords, trunk cables, drop cables, tees and reducers, receptacles, and shorting plugs.

888-898 Auxiliary Power Media
888-898 Auxiliary Power Media
888-898 Auxiliary Power Media
Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power.
Product Details
888-898 Control Power Media
888-898 Control Power Media
888-898 Control Power Media
Our Bulletin 888/889 Control Power Media connection devices offer mini disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
Product Details
280 Three-phase Power Media
280 Three-phase Power Media
280 Three-phase Power Media
Our Bulletin 280 ArmorConnect® Three-phase Power Media offers both mini and quick-change disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
Product Details

888-898 Safety Connection Systems
888-898 Safety Connection Systems
888-898 Safety Connection Systems
Our Guardmaster® Safety t-ports/splitters, distribution boxes, shorting plugs, and taps are parts of a quick-disconnect system dedicated to machine safety.
Product Details

Terminal Blocks

Terminal Blocks Connection Systems include screw-type IEC, spring-type IEC, IEC terminal block accessories, NEMA terminal blocks, NEMA terminal block accessories, finger-safe terminal blocks, and panel mount terminal blocks. We offer many terminal block products including double level plug-in, thermocouple, tab-connect feed through, grounding, space-saver feed through, fuse, sensor, plug-in connection, multi-circuit, mini, single circuit, neutral disconnect, isolation and more.

IEC Push-in Terminal Blocks
IEC Push-in Terminal Blocks
IEC Push-in Terminal Blocks
Our Push-in Terminal Blocks are available in a wide range of IEC block types that include innovative control power distribution blocks, as well as two-, three- and four-circuit sensor blocks.
View All
IEC Screw-type Terminal Blocks
IEC Screw-type Terminal Blocks
IEC Screw-type Terminal Blocks
We offer a wide range of high-density IEC block types, from general feed-through for control wiring to specialty blocks for grounding and isolation, plus thermocouple blocks designed for temperature-dependent process control applications.
View All
Spring-type IEC terminal blocks
Spring-type IEC terminal blocks
Spring-type IEC terminal blocks
We offer 20 types of IEC spring-clamp terminal blocks, which include grounding, fuse, sensor, space-saver, mini, plug-in, and isolation.
View All
NEMA Terminal Blocks
NEMA Terminal Blocks
NEMA Terminal Blocks
Our NEMA Terminal Blocks offer easy wiring with standard size screwdrivers, easy visual verification of proper wire position and easy marking.
View All
Finger Safe Terminal Blocks
Finger Safe Terminal Blocks
Finger Safe Terminal Blocks
Our family of Finger-safe Terminal Blocks falls between open-style NEMA/EEMAC terminal blocks and full-function IEC style terminal blocks.
View All
1492 Panel Mount
1492 Panel Mount
1492 Panel Mount
Our Bulletin 1492 NEMA Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail.
Product Details
Power Terminal Blocks
Power Terminal Blocks
Power Terminal Blocks
Our Power Terminal Blocks feature five styles of power terminal blocks including mini, open-style power distribution, open-style feed-through/splicer, enclosed power distribution, and UL 1953 Listed power distribution.
View All
Marking Systems
Marking Systems
Marking Systems
We offer three marking solutions for your industrial equipment, wires, and terminal blocks for high speed printing and marking.
View All
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right