Our Kinetix® LDC and Kinetix LDL Linear Servo Motors provide precise linear positioning at very high speeds. These direct-drive linear motors are connected directly to the payload that needs to be moved, enabling excellent servo responsiveness and faster settling times for any move. The Kinetix LDC Linear Servo Motors have an iron core design with high force density, while our Kinetix LDL Linear Servo Motors feature an ironless design for applications that require extremely smooth motion such as scanning or printing.
Overview
- No-wear parts such as bearings, gears, and belts
- Connects directly to the payload that needs to be moved
- Maintains quick movement while handling multiple motion profiles
- Optimize your linear servo motors and servo drives using FactoryTalk® Motion Analyzer
- Full setup and programming support in Studio 5000 Logix Designer® software
- Achieves precise linear positioning at high speeds
- Provides very high speeds and acceleration for increased throughput of your machine
Typical applications for Kinetix LDC and LDL Linear Servo Motors include:
- Dispensing machines
- Flat and solar panel scribing machines
- Material handling machines
- On-the-fly inspection
- Packaging
- Pick and place machines
- Semiconductor manufacturing
- Shape cutting
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
LDL-T030240-EHT11 | LDL-Series Linear Servomotor Coil | |||
LDC-C150600-DHT20 | LDC-Series Linear Servomotor Coil | |||
LDC-C100300-EHT11 | LDC-Series Linear Servomotor Coil | |||
855TP?B24Y4M1 | LDC-Series Linear Servomotor Coil | |||
LDC-C075200-EHT20 | LDC-Series Linear Servomotor Coil | |||
LDC-C030200-DHT20 | LDC-Series Linear Servomotor Coil | |||
LDL-T030240-EHT20 | LDL-Series Linear Servomotor Coil | |||
LDC-C075200-DHT20 | LDC-Series Linear Servomotor Coil | |||
LDC-C150400-EHT11 | LDC-Series Linear Servomotor Coil | |||
LDL-N050240-EHT20 | LDL-Series Linear Servomotor Coil |
- Catalog Number
- LDL-T030240-EHT11
- Description
- LDL-Series Linear Servomotor Coil
- Lifecycle
- Catalog Number
- LDC-C150600-DHT20
- Description
- LDC-Series Linear Servomotor Coil
- Lifecycle
- Catalog Number
- LDC-C100300-EHT11
- Description
- LDC-Series Linear Servomotor Coil
- Lifecycle
- Catalog Number
- 855TP?B24Y4M1
- Description
- LDC-Series Linear Servomotor Coil
- Lifecycle
- Catalog Number
- LDC-C075200-EHT20
- Description
- LDC-Series Linear Servomotor Coil
- Lifecycle
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 |
- CE Marked
- cULus Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.