Loading

FactoryTalk Analytics for Devices

Monitor Device Health for Proactive Asset Maintenance
Engineer viewing FactoryTalk Analytics for Devices software on his tablet
MaintenanceSuite
  • FactoryTalk AssetCentre
  • FactoryTalk Emonitor
  • FactoryTalk Network Manager
  • Fiix CMMS
  • Plex APM

FactoryTalk® Analytics™ for Devices gives you a quick look into the health of your control system devices, enabling you to improve downtime planning and asset availability. Simply put, data isn’t useful unless it’s helping you take your decision-making at the right time and take operational performance to the next level. That’s what analytics can do for you – and FactoryTalk Analytics for Devices is a great place to start because it will provide insightful diagnostics immediately upon connecting to your plant assets. FactoryTalk Analytics for Devices is an industrial information appliance with automated diagnostics, built-in dashboards and a chatbot that helps you get value from your asset data. The appliance also supports data egress through a REST-based API, so it can be leveraged as a critical data source for improving enterprise level planning and supporting active notifications.


Take Decision-Making to the Next Level with Device Analytics

To be successful, OT professionals are incentivized to ensure asset reliability on a daily basis. Most maintenance teams are not only challenged to move from reactive troubleshooting to proactive troubleshooting, but also lack to time to integrate in effective diagnostics. To maintain plant assets and troubleshoot issues proactively, it is important to have critical information that prompts preventive maintenance for automation devices.

Digital Transformation at Norbord Improves Productivity
Building structure in the process of being built with scaffolding
Case Study
Digital Transformation at Norbord Improves Productivity

Norbord teamed with Rockwell Automation to help work with the realities of its business and provide a more holistic perspective throughout their entire journey.

Read Now

Example of user notification from FactoryTalk Analytics for Devices displaying that maintenance is required

Discover, Contextualize and Apply Key Insights

Start detecting data and logging information as soon as your analytics appliance is connected to an ethernet/IP network. Then you can automatically monitor and analyze conditions across multiple devices on the network, determining hard-to-discover issues or patterns. When a device changes health state and needs troubleshooting, action cards are created and diagnostics messages are provided – that can lead to reducing Mean Time to Action (MTTA). You can vote on the action cards to indicate your preference and get additional help via our chatbot interface.


Leverage Single-Pane-Of-Glass Dashboards

Control systems are inherently data-heavy, but that data provides no value unless it’s transformed into actionable information. You don't need to spend time specifying diagnostics and relying on IT to design and implement analytics. FactoryTalk Analytics for Devices automatically transforms device health data into meaningful dashboards and widgets—reducing the implementation time frame from potentially months to hours.

Screen image displaying dashboard with widgets from FactoryTalk Analytics for Devices software

Screen image from mobile device showing chat message with the FactoryTalk Analytics for Devices chatbot about an equipment fault code

Talk to Your Machine Whenever You Want

Want to know which devices are offline or need maintenance? Need to know what to do to repair a drive that’s down? You can interact with Shelby®—a friendly chatbot—to help answer questions about operations and devices, whenever you want. With Microsoft cognitive services as a foundation, Shelby fetches all types of information with a simple voice command. In just a few clicks of a mouse, Shelby can be deployed in your manufacturing operation and will start detecting devices, analyzing data, and providing insights on issues that could impact performance.


Integrate with Enterprise or Analytics Applications

You can cascade the maintenance alerts generated by FactoryTalk Analytics for Devices to adjacent enterprise (for example, ERP or CMMS™) or analytics applications (FactoryTalk Analytics DataView or ThingWorx) via REST APIs and create an automated workflow. By integrating REST APIs, you can connect the data from multiple appliances to FactoryTalk Analytics DataView and oversee your action cards on either a plant-by-plant or machine-by-machine basis. Additionally, OT personnel can receive email notifications whenever an asset needs maintenance, or a repair service order can be generated automatically.

Graphic showing that FactoryTalk Analytics for Devices pulls information from hardware to display on computer screens and mobile devices to share notifications like the alert, unresolved conditions

What’s Your Learning Appetite?

Large, small, or in between, check out a wealth of resources to help you maximize your success.

FactoryTalk Analytics for Devices Publications
Case StudyRockwell Automation's case studies
FactoryTalk Analytics for Devices Publications

Check out Literature Library to find a wide selection of publications that support our different software offerings.

View Publications
FactoryTalk Analytics for Devices Videos
PlayPlay
FactoryTalk Analytics for Devices Videos

Watching a video is often the easiest way to process new information. Allow us to help. Check out these FactoryTalk Analytics for Devices videos and take your learning experience to the next level.

Watch Videos Now

Recommended for You

FactoryTalk Analytics
Engineer looking at FactoryTalk Analytics on her monitor
Software
FactoryTalk Analytics

FactoryTalk Analytics provides decision-makers with self-service machine learning and data mashups so you don’t have to rely on IT or data scientists.

Get Started
FactoryTalk Metrics
Employee viewing metrics on his monitor with another coworker assessing data in a separate office with windows to view the plant floor
Software
FactoryTalk Metrics

FactoryTalk® Metrics gives you the data that can reveal new ways to increase production, reduce costs, and increase quality.

Get Started
FactoryTalk Analytics DataView
OT professional using laptop computer in shop floor manufacturing setting
Software
FactoryTalk Analytics DataView

Increase visibility, improve productivity and enhance efficiency by turning industrial data into meaningful insights for OT personnel.

Get Started
FactoryTalk Analytics for Devices Digital Brochure
Female employee in the plant viewing FactoryTalk Device Analytics software on her tablet
Brochure
FactoryTalk Analytics for Devices Digital Brochure

FactoryTalk® Analytics for Devices gives you a quick look into the health of your control system devices, enabling you to better manage plant operations.

Download Now
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Software Chevron RightChevron Right
  4. Chevron LeftChevron Left MaintenanceSuite Chevron RightChevron Right
  5. Chevron LeftChevron Left FactoryTalk Analytics for Devices Chevron RightChevron Right