Loading
Overview

A Proactive Approach to Cyber Security

Teilen:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Video Player
Chevron DownChevron Down Chevron DownChevron Down
Practical Approach to Industrial Cybersecurity
00:00
00:00
00:00
Use Up/Down Arrow keys to increase or decrease volume.

The Industrial Internet of Things is driving a level of increased connectivity that helps companies to improve their overall performance, but also comes with the potential for enterprise risk. With the potential for huge losses at stake, applying cyber security to industrial control systems means taking a holistic and proactive approach to managing that risk and protecting operations and intellectual property. As attacks become more sophisticated and pervasive, physical security is not enough; companies also need to adopt an industrial cyber security posture. Rockwell Automation brings strong expertise of the plant floor as well as expertise in cyber security to help our customers secure and maintain their infrastructure, protect their assets, and optimize their overall performance. Learn more at rok.auto/securityservices.

Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe
  • Vertrieb
  • Kundenbetreuung
  • TechConnect-Support
  • Allgemeine Fragen
  1. Chevron LeftChevron Left Startseite Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Documentation Chevron RightChevron Right
  4. Chevron LeftChevron Left A Proactive Approach to Cyber Security Chevron RightChevron Right