Loading
Overview

Simplify Your Startup with an OEM MAC

Teilen:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Video Player
Chevron DownChevron Down Chevron DownChevron Down
Simplify Your Startup with an OEM MAC
00:00
00:00
00:00
Use Up/Down Arrow keys to increase or decrease volume.

Using an OEM MAC early in your capital project simplifies integration and connectivity at startup. And, who doesn’t want a smooth startup? An OEM MAC adds further value by creating an automation  standard and working with your OEM partners in the planning stages to deliver a hassle-free deployment. This tactic can reduce risk and save you substantial time and money as you’ll see illustrated in this one minute animated video. Engaging a MAC is good, but an OEM MAC is even better!

Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe
  • Vertrieb
  • Kundenbetreuung
  • TechConnect-Support
  • Allgemeine Fragen
  1. Chevron LeftChevron Left Startseite Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Documentation Chevron RightChevron Right
  4. Chevron LeftChevron Left Simplify Your Startup with an OEM MAC Chevron RightChevron Right